Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
£ 0.0459 - £ 0.0567 Request the lead time here
10.3 mm
15.9 mm
£ 0.0439 - £ 0.0543 5000 In stock
10.3 mm
15.9 mm
£ 0.0921 - £ 0.1137 Request the lead time here
11.5 mm
25.4 mm
£ 0.0829 - £ 0.1024 Request the lead time here
9.9 mm
19.1 mm
£ 0.0705 - £ 0.087 7000 In stock
11.5 mm
22.2 mm
£ 0.5065 - £ 0.5271 Request the lead time here
25.4 mm
34.9 mm
466888 £ 0.1855 - £ 0.1884 Request the lead time here
11.1 mm
15.9 mm
466895 £ 0.5565 - £ 0.5786 Request the lead time here
26.9 mm
38.1 mm
£ 0.197 - £ 0.197 Request the lead time here
£ 0.1172 - £ 0.1434 Request the lead time here
7.6 mm
12.7 mm
£ 0.4691 - £ 0.4691 Request the lead time here
£ 0.506 - £ 0.506 Request the lead time here
£ 0.5287 - £ 0.5287 Request the lead time here
£ 0.3622 - £ 0.3695 Request the lead time here
25.4 mm
34.9 mm
PGSD-10 £ 0.5074 - £ 0.5074 500 In stock
PGSD-11 £ 0.6973 - £ 0.6973 Request the lead time here
466892 £ 0.3651 - £ 0.3813 Request the lead time here
20.6 mm
27.8 mm
£ 0.4748 - £ 0.4748 Request the lead time here
£ 0.4833 - £ 0.4833 Request the lead time here
£ 0.1197 - £ 0.1197 Request the lead time here
  • of 2
Snap Fit Bushing Universal 15.9 mm 0.125 in 10.3 mm Nylon 6

22AF0625W

Price Range
£ 0.0567 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 15.9 mm 0.125 in 10.3 mm Nylon 6

22AF0625

Price Range
£ 0.0543 - £ 0.0439

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 25.4 mm 0.125 in 11.5 mm Nylon 6

22AF1000

Price Range
£ 0.1137 - £ 0.0921

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.5 mm
  • Compatible Hole Diameter
    25.4 mm
  • Head Diameter
    27 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 19.1 mm 0.125 in 9.9 mm Nylon 6

22AF0750

Price Range
£ 0.1024 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    9.9 mm
  • Compatible Hole Diameter
    19.1 mm
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 22.2 mm 0.125 in 11.5 mm Nylon 6

22AF0875

Price Range
£ 0.087 - £ 0.0705

Stock Levels
7000 In stock
Attributes
  • Approximate Cable Holding Diameter
    11.5 mm
  • Compatible Hole Diameter
    22.2 mm
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Open/Closed 34.9 mm 3.2 mm 25.4 mm PA

466894

Price Range
£ 0.5271 - £ 0.5065

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.3 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 15.9 mm 3.2 mm 11.1 mm PA

466888

Price Range
£ 0.1884 - £ 0.1855

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Open/Closed 38.1 mm 3.2 mm 26.9 mm PA

466895

Price Range
£ 0.5786 - £ 0.5565

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
  • Head Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-2

Price Range
£ 0.197 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.5 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 12.7 mm 6.4 mm 7.6 mm Nylon

466847

Price Range
£ 0.1434 - £ 0.1172

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.6 mm
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    13.8 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-7

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-4

Price Range
£ 0.506 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-8

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 34.9 mm 6.4 mm 25.4 mm Nylon

466853

Price Range
£ 0.3695 - £ 0.3622

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
  • Head Diameter
    37.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-10

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
500 In stock
Attributes
  • Head Diameter
    37.8 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-11

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    40.9 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Open/Closed 27.8 mm 3.2 mm 20.6 mm PA

466892

Price Range
£ 0.3813 - £ 0.3651

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    30.2 mm
  • Overall Height
    10.2 mm
  • Full Material
    Polyamide 66
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-9

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    27.0 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 1.6 mm Nylon 6/6

PGSD-3

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    21.4 mm
  • Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Colour
    Black
Snap Fit Bushing Universal 3.2 mm Nylon 6/6

PGSD-5

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.2 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
  • Full Material
    Polyamide 66
  • Colour
    Black