Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Material: PP, LDPE - PIR, LDPE Colour: White, Teak, Flint, Pantone Grey, Stone, Off White, Grey, Morning Grey, Silver Grey, Osprey, Black, Natural, , Orange, Silver, Stainless Steel, Gold Series Code: , SR1801
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | Compatible Screw Sizes (All) | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 7500 In stock |
Stone
|
0.189 in
4.8 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.0746 - £ 0.1044 | 45000 In stock |
Pantone Grey
|
0.189 in
4.8 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
||
| 42500 In stock |
Flint
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
2
|
|||
| Request the lead time here |
Teak
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
2
|
|||
| Request the lead time here |
Stone
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.1329 - £ 0.1861 | 60500 In stock |
Osprey
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
||
| £ 0.0877 - £ 0.1227 | 3500 In stock |
Silver Grey
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
2
|
||
| £ 0.0655 - £ 0.0918 | Request the lead time here |
Flint
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
||
| 105000 In stock |
Teak
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.0783 - £ 0.1096 | 81750 In stock |
Pantone Grey
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
2
|
||
| Request the lead time here |
Teak
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.0717 - £ 0.1004 | 52250 In stock |
Orange
|
0.177 in
4.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue