Quantity | Unit price |
---|
H | 6.5 mm |
---|---|
H | 0.256 in |
Component Type | Cap |
Screw Size | M5 |
Full Material | Polypropylene |
Colour | Flint |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue