Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
£ 0.0144 - £ 0.0147 Request the lead time here
Hole
12.2 mm
£ 0.0343 - £ 0.035 Request the lead time here
Hole
20.7 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
31.8 mm
£ 0.033 - £ 0.0336 Request the lead time here
Hole
30.5 mm
£ 0.0276 - £ 0.0282 6000 In stock
Hole
26.2 mm
£ 0.0337 - £ 0.0344 Request the lead time here
Hole
23.0 mm
23EZ0600N £ 0.0464 - £ 0.0483 Request the lead time here
Ball
16.5 mm
32.0 mm
£ 0.0395 - £ 0.0395 Request the lead time here
Ball
22.9 mm
TL-350 £ 0.0389 - £ 0.0389 40000 In stock
Ball
26.1 mm
TL-600 £ 0.0413 - £ 0.0413 Request the lead time here
Ball
33.7 mm
KL-750 £ 0.0605 - £ 0.0618 Request the lead time here
Hole
38.6 mm
£ 0.0419 - £ 0.0419 Request the lead time here
Ball
13.5 mm
22.9 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
44.5 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Ball
36.5 mm
68.1 mm
£ 0.0669 - £ 0.0669 Request the lead time here
Ball
12.5 mm
30.5 mm
£ 0.2154 - £ 0.2197 2000 In stock
Ball
27.5 mm
46.0 mm
£ 0.1573 - £ 0.1644 Request the lead time here
Ball
68.1 mm
£ 0.0459 - £ 0.0469 5000 In stock
Ball
39.4 mm
£ 0.2083 - £ 0.2168 Request the lead time here
Ball
87.6 mm
£ 0.0423 - £ 0.0423 12000 In stock
Ball
39.4 mm
  • of 2
Twist Ties 3.2 mm 3.8 mm 12.2 mm Nylon 6/6 Natural

KL-125

Price Range
£ 0.0147 - £ 0.0144

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.1 mm 6.1 mm 20.7 mm Nylon 6/6 Natural

KL-200

Price Range
£ 0.035 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    20.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 31.8 mm Nylon 6/6 Natural

KL-600

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

KL-450

Price Range
£ 0.0336 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm Nylon 6/6 Natural

KL-350

Price Range
£ 0.0282 - £ 0.0276

Stock Levels
6000 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 23.0 mm Nylon 6/6 Natural

KL-250

Price Range
£ 0.0344 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 32.0 mm PA Natural

23EZ0600N

Price Range
£ 0.0483 - £ 0.0464

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    32.0 mm
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

TL-250

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

TL-350

Price Range
£ 0.0389 - £ 0.0389

Stock Levels
40000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 33.7 mm Nylon 6/6 Natural

TL-600

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

KL-750

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 13.5 mm 22.9 mm PA Black

TL-250-BK-SP

Price Range
£ 0.0419 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 22.9 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

KL-950

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    44.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 36.5 mm 68.1 mm PA Black

TL-1375BK

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 10.0 mm 12.5 mm 30.5 mm PA Natural

058011000002

Price Range
£ 0.0669 - £ 0.0669

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • Commodity Code
    3926909790
Twist Ties 25.0 mm 27.5 mm 46.0 mm PA Natural

058026000002

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
2000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    46.0 mm
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 68.1 mm Nylon 6/6 Natural

TL-1375

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Black

TL-750BK

Price Range
£ 0.0469 - £ 0.0459

Stock Levels
5000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

TL-1750

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Natural

TL-750

Price Range
£ 0.0423 - £ 0.0423

Stock Levels
12000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790