Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
10363423 £ 0.0554 - £ 0.0576 7998 In stock
Ball
£ 0.0396 - £ 0.0413 9998 In stock
1/4" Lock
10175705 £ 0.1322 - £ 0.1377 Request the lead time here
Ball
55.6 mm
10175743 £ 0.1956 - £ 0.2041 433381 In stock
Ball
74.4 mm
10036051 £ 0.0389 - £ 0.0389 Request the lead time here
Ball
26.1 mm
10036099 £ 0.0413 - £ 0.0413 Request the lead time here
Ball
33.7 mm
10036136 £ 0.0612 - £ 0.0612 245142 In stock
Ball
43.4 mm
£ 0.0669 - £ 0.0669 Request the lead time here
Ball
12.5 mm
30.5 mm
10010976 £ 0.0605 - £ 0.0618 Request the lead time here
Hole
38.6 mm
£ 0.1573 - £ 0.1644 2978 In stock
Ball
68.1 mm
£ 0.1516 - £ 0.1573 107082 In stock
Ball
30.1 mm
55.6 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
44.5 mm
£ 0.0423 - £ 0.0423 91000 In stock
Ball
39.4 mm
£ 0.053 - £ 0.053 14208 In stock
Ball
20.0 mm
10036075 £ 0.0398 - £ 0.0398 313000 In stock
Ball
30.5 mm
£ 0.0489 - £ 0.0489 5748 In stock
Ball
10.2 mm
26.2 mm
£ 0.2693 - £ 0.2749 2000 In stock
Ball
39.7 mm
74.4 mm
£ 0.2126 - £ 0.2211 16083 In stock
Ball
36.5 mm
68.1 mm
£ 0.0452 - £ 0.0452 1500 In stock
Ball
16.5 mm
33.7 mm
£ 0.0395 - £ 0.0395 Request the lead time here
Ball
22.9 mm
  • of 2
Twist Ties 20.3 mm (DIA) PA Natural

10363423

Price Range
£ 0.0576 - £ 0.0554

Stock Levels
7998 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 6.9 mm (DIA) PA Natural

10363393

Price Range
£ 0.0413 - £ 0.0396

Stock Levels
9998 In stock
Attributes
  • Ball End Type
    1/4" Lock
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 30.2 mm 55.6 mm Nylon 6/6 Natural

10175705

Price Range
£ 0.1377 - £ 0.1322

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 39.7 mm 74.4 mm Nylon 6/6 Natural

10175743

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
433381 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

10036051

Price Range
£ 0.0389 - £ 0.0389

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 33.7 mm Nylon 6/6 Natural

10036099

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Natural

10036136

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
245142 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.0 mm 12.5 mm 30.5 mm PA Natural

10118542

Price Range
£ 0.0669 - £ 0.0669

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

10010976

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 68.1 mm Nylon 6/6 Natural

10175729

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
2978 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 30.1 mm 30.1 mm 55.6 mm PA Black

10175712

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
107082 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E71558
Twist Ties 22.9 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10010983

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    44.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Natural

10036112

Price Range
£ 0.0423 - £ 0.0423

Stock Levels
91000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.0 mm 6.5 mm 20.0 mm Nylon 6/6 Natural

10061442

Price Range
£ 0.053 - £ 0.053

Stock Levels
14208 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    20.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10036075

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
313000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm PA Black

10036068

Price Range
£ 0.0489 - £ 0.0489

Stock Levels
5748 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E71558
Twist Ties 39.7 mm 39.7 mm 74.4 mm PA Black

10175750

Price Range
£ 0.2749 - £ 0.2693

Stock Levels
2000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E71558
Twist Ties 36.5 mm 36.5 mm 68.1 mm PA Black

10175736

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
16083 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 14.0 mm 16.5 mm 33.7 mm PA Black

10036105

Price Range
£ 0.0452 - £ 0.0452

Stock Levels
1500 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E71558
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

10036044

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790