Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
£ 0.0337 - £ 0.0344 Request the lead time here
Hole
23.0 mm
£ 0.0144 - £ 0.0147 Request the lead time here
Hole
12.2 mm
£ 0.033 - £ 0.0336 23926 In stock
Hole
30.5 mm
£ 0.0343 - £ 0.035 197589 In stock
Hole
20.7 mm
£ 0.0333 - £ 0.034 3000 In stock
Hole
31.8 mm
£ 0.0276 - £ 0.0282 6000 In stock
Hole
26.2 mm
10363409 £ 0.044 - £ 0.0459 9998 In stock
Ball
10.2 mm
27.4 mm
£ 0.0568 - £ 0.0568 24578 In stock
Ball
12.7 mm
30.5 mm
£ 0.0459 - £ 0.0469 1846 In stock
Ball
39.4 mm
£ 0.053 - £ 0.053 14208 In stock
Ball
20.0 mm
£ 0.1026 - £ 0.1026 27631 In stock
Ball
20.0 mm
37.7 mm
£ 0.0646 - £ 0.0646 74 In stock
Ball
9.5 mm
25.0 mm
£ 0.2154 - £ 0.2197 18076 In stock
Ball
27.5 mm
46.0 mm
£ 0.0867 - £ 0.0867 128 In stock
Ball
16.0 mm
35.0 mm
£ 0.2579 - £ 0.2693 64385 In stock
Ball
35.0 mm
56.0 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
44.5 mm
£ 0.2126 - £ 0.2211 16083 In stock
Ball
36.5 mm
68.1 mm
£ 0.0395 - £ 0.0395 Request the lead time here
Ball
22.9 mm
£ 0.1573 - £ 0.1644 2978 In stock
Ball
68.1 mm
£ 0.2083 - £ 0.2168 Request the lead time here
Ball
87.6 mm
  • of 2
Twist Ties 5.1 mm 7.6 mm 23.0 mm Nylon 6/6 Natural

10010938

Price Range
£ 0.0344 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 3.2 mm 3.8 mm 12.2 mm Nylon 6/6 Natural

10010914

Price Range
£ 0.0147 - £ 0.0144

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10010952

Price Range
£ 0.0336 - £ 0.033

Stock Levels
23926 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.1 mm 6.1 mm 20.7 mm Nylon 6/6 Natural

10010921

Price Range
£ 0.035 - £ 0.0343

Stock Levels
197589 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    20.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 31.8 mm Nylon 6/6 Natural

10010969

Price Range
£ 0.034 - £ 0.0333

Stock Levels
3000 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm Nylon 6/6 Natural

10010945

Price Range
£ 0.0282 - £ 0.0276

Stock Levels
6000 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 27.4 mm PA Natural

10363409

Price Range
£ 0.0459 - £ 0.044

Stock Levels
9998 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    27.4 mm
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA Black

10036082

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
24578 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Black

10036129

Price Range
£ 0.0469 - £ 0.0459

Stock Levels
1846 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.0 mm 6.5 mm 20.0 mm Nylon 6/6 Natural

10061442

Price Range
£ 0.053 - £ 0.053

Stock Levels
14208 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    20.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.0 mm 20.0 mm 37.7 mm PA Natural

10118566

Price Range
£ 0.1026 - £ 0.1026

Stock Levels
27631 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    37.7 mm
  • Commodity Code
    3926909790
Twist Ties 7.0 mm 9.5 mm 25.0 mm PA Natural

10118535

Price Range
£ 0.0646 - £ 0.0646

Stock Levels
74 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
Twist Ties 25.0 mm 27.5 mm 46.0 mm PA Natural

10118573

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
18076 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    46.0 mm
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.0 mm 35.0 mm PA Natural

10118559

Price Range
£ 0.0867 - £ 0.0867

Stock Levels
128 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    35.0 mm
  • Commodity Code
    3926909790
Twist Ties 32.0 mm 35.0 mm 56.0 mm PA Natural

10118580

Price Range
£ 0.2693 - £ 0.2579

Stock Levels
64385 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    56.0 mm
  • Commodity Code
    3926909790
Twist Ties 22.9 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10010983

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    44.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 36.5 mm 68.1 mm PA Black

10175736

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
16083 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

10036044

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 68.1 mm Nylon 6/6 Natural

10175729

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
2978 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

10175767

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790