Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
£ 0.0144 - £ 0.0147 Request the lead time here
Hole
12.2 mm
£ 0.033 - £ 0.0336 22926 In stock
Hole
30.5 mm
£ 0.0333 - £ 0.034 10752 In stock
Hole
31.8 mm
£ 0.0343 - £ 0.035 197589 In stock
Hole
20.7 mm
£ 0.0337 - £ 0.0344 Request the lead time here
Hole
23.0 mm
£ 0.0276 - £ 0.0282 6000 In stock
Hole
26.2 mm
£ 0.2154 - £ 0.2197 18076 In stock
Ball
27.5 mm
46.0 mm
£ 0.2083 - £ 0.2168 Request the lead time here
Ball
87.6 mm
10010976 £ 0.0605 - £ 0.0618 878 In stock
Hole
38.6 mm
£ 0.1573 - £ 0.1644 Request the lead time here
Ball
68.1 mm
£ 0.0395 - £ 0.0395 701159 In stock
Ball
22.9 mm
£ 0.0568 - £ 0.0568 49578 In stock
Ball
12.7 mm
30.5 mm
£ 0.0459 - £ 0.0469 1846 In stock
Ball
39.4 mm
£ 0.0646 - £ 0.0646 74 In stock
Ball
9.5 mm
25.0 mm
£ 0.0419 - £ 0.0419 26794 In stock
Ball
13.5 mm
22.9 mm
10036075 £ 0.0398 - £ 0.0398 39224 In stock
Ball
30.5 mm
£ 0.2579 - £ 0.2693 64385 In stock
Ball
35.0 mm
56.0 mm
£ 0.1516 - £ 0.1573 Request the lead time here
Ball
30.1 mm
55.6 mm
10036099 £ 0.0413 - £ 0.0413 70682 In stock
Ball
33.7 mm
10036136 £ 0.0612 - £ 0.0612 123142 In stock
Ball
43.4 mm
  • of 2
Twist Ties 3.2 mm 3.8 mm 12.2 mm Nylon 6/6 Natural

10010914

Price Range
£ 0.0147 - £ 0.0144

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10010952

Price Range
£ 0.0336 - £ 0.033

Stock Levels
22926 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 31.8 mm Nylon 6/6 Natural

10010969

Price Range
£ 0.034 - £ 0.0333

Stock Levels
10752 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.1 mm 6.1 mm 20.7 mm Nylon 6/6 Natural

10010921

Price Range
£ 0.035 - £ 0.0343

Stock Levels
197589 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    20.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 23.0 mm Nylon 6/6 Natural

10010938

Price Range
£ 0.0344 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm Nylon 6/6 Natural

10010945

Price Range
£ 0.0282 - £ 0.0276

Stock Levels
6000 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.0 mm 27.5 mm 46.0 mm PA Natural

10118573

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
18076 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    46.0 mm
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

10175767

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

10010976

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
878 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 68.1 mm Nylon 6/6 Natural

10175729

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

10036044

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
701159 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA Black

10036082

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
49578 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Black

10036129

Price Range
£ 0.0469 - £ 0.0459

Stock Levels
1846 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.0 mm 9.5 mm 25.0 mm PA Natural

10118535

Price Range
£ 0.0646 - £ 0.0646

Stock Levels
74 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 13.5 mm 22.9 mm PA Black

10113356

Price Range
£ 0.0419 - £ 0.0419

Stock Levels
26794 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10036075

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
39224 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 32.0 mm 35.0 mm 56.0 mm PA Natural

10118580

Price Range
£ 0.2693 - £ 0.2579

Stock Levels
64385 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    56.0 mm
  • Commodity Code
    3926909790
Twist Ties 30.1 mm 30.1 mm 55.6 mm PA Black

10175712

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E71558
Twist Ties 14.0 mm 16.5 mm 33.7 mm Nylon 6/6 Natural

10036099

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
70682 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Natural

10036136

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
123142 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790