The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| 10363409 | £ 0.044 - £ 0.0459 | 9998 In stock |
Ball
|
0.402 in
10.2 mm
|
1.079 in
27.4 mm
|
|
| 10363416 | £ 0.0464 - £ 0.0483 | 34886 In stock |
Ball
|
0.65 in
16.5 mm
|
1.26 in
32.0 mm
|
|
| 10363423 | £ 0.0554 - £ 0.0576 | 7998 In stock |
Ball
|
|
|
|
| £ 0.0396 - £ 0.0413 | 9998 In stock |
1/4" Lock
|
|
|
||
| £ 0.1573 - £ 0.1644 | 2978 In stock |
Ball
|
|
2.681 in
68.1 mm
|
||
| £ 0.2083 - £ 0.2168 | Request the lead time here |
Ball
|
|
3.449 in
87.6 mm
|
||
| 10036075 | £ 0.0398 - £ 0.0398 | 313000 In stock |
Ball
|
|
1.201 in
30.5 mm
|
|
| £ 0.0423 - £ 0.0423 | 91000 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.053 - £ 0.053 | 14208 In stock |
Ball
|
|
0.787 in
20.0 mm
|
||
| £ 0.1026 - £ 0.1026 | 27631 In stock |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
| 10010976 | £ 0.0605 - £ 0.0618 | Request the lead time here |
Hole
|
|
1.52 in
38.6 mm
|
|
| £ 0.0568 - £ 0.0568 | 24578 In stock |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
| £ 0.0459 - £ 0.0469 | 1846 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.0646 - £ 0.0646 | 74 In stock |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1516 - £ 0.1573 | 107082 In stock |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm
|
||
| £ 0.2693 - £ 0.2749 | 2000 In stock |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
| £ 0.0489 - £ 0.0489 | 5748 In stock |
Ball
|
0.402 in
10.2 mm
|
1.031 in
26.2 mm
|
||
| £ 0.2126 - £ 0.2211 | 16083 In stock |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| £ 0.0395 - £ 0.0395 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
| £ 0.0452 - £ 0.0452 | 1500 In stock |
Ball
|
0.65 in
16.5 mm
|
1.327 in
33.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue