Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Type | View | |
|---|---|---|---|---|---|---|
| £ 0.4578 - £ 0.7787 | Request the lead time here |
2.48 in
63.0 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.3657 - £ 0.9089 | 17680 In stock |
3.228 in
82.0 mm
|
0.484 in
12.3 mm
|
|
||
| £ 0.3416 - £ 0.8504 | 700 In stock |
2.972 in
75.5 mm
|
0.484 in
12.3 mm
|
|
||
| 10071342 | £ 0.2579 - £ 0.6458 | Request the lead time here |
2.106 in
53.5 mm
|
0.484 in
12.3 mm
|
|
|
| 10077887 | £ 0.2452 - £ 0.6033 | 800 In stock |
1.98 in
50.3 mm
|
0.461 in
11.7 mm
|
|
|
| £ 0.1033 - £ 0.2586 | 6000 In stock |
1.248 in
31.7 mm
|
0.504 in
12.8 mm
|
|
||
| £ 0.4209 - £ 0.4294 | 128 In stock |
2.244 in
57.0 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.1545 - £ 0.3853 | 1350 In stock |
1.496 in
38.0 mm
|
0.48 in
12.2 mm
|
|
||
| £ 0.2324 - £ 0.5793 | 13300 In stock |
1.85 in
47.0 mm
|
0.488 in
12.4 mm
|
|
||
| £ 0.3401 - £ 0.8478 | Request the lead time here |
2.854 in
72.5 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.3345 - £ 0.885 | Request the lead time here |
2.244 in
57.0 mm
|
1.732 in
44.0 mm
|
|
||
| £ 0.0523 - £ 0.1331 | 2500 In stock |
0.35 in
8.9 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.214 - £ 0.5315 | 12480 In stock |
1.752 in
44.5 mm
|
0.488 in
12.4 mm
|
|
||
| £ 0.1417 - £ 0.3561 | Request the lead time here |
1.366 in
34.7 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.4493 - £ 0.7494 | Request the lead time here |
2.343 in
59.5 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.0806 - £ 0.2011 | 11400 In stock |
1.004 in
25.5 mm
|
0.516 in
13.1 mm
|
|
||
| £ 0.1056 - £ 0.3162 | 6600 In stock |
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
|
||
| £ 0.5513 - £ 1.9082 | Request the lead time here |
3.209 in
81.5 mm
|
2.126 in
54.0 mm
|
|
||
| £ 0.0715 - £ 0.1791 | 2000 In stock |
0.87 in
22.1 mm
|
0.433 in
11.0 mm
|
|
||
| 10082379 | £ 0.0589 - £ 0.1475 | 2000 In stock |
0.748 in
19.0 mm
|
0.512 in
13.0 mm