Menu Search

Tube End Caps 72.5 mm 12.6 mm LDPE - PIR Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Essentra Part Number:

10084540

Manufacturer Part Number:

12310

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.8478
1000 + £ 0.3401
Standard pack: 1000

Order in multiple of 100

Total price:

£ 84.78

100 x £ 0.8478

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 72.5 mm
h 12.6 mm
Colour Red
Full Material Low Density Polyethylene
Commodity Code 3926909790
Recycled Content Percentage % 98%

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us