Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Type | View | |
---|---|---|---|---|---|---|
11130 | £ 0.2452 - £ 0.6033 | Request the lead time here |
1.98 in
50.3 mm
|
0.461 in
11.7 mm
|
|
|
£ 0.214 - £ 0.5315 | 9230 In stock |
1.752 in
44.5 mm
|
0.488 in
12.4 mm
|
|
||
£ 0.1417 - £ 0.3561 | Request the lead time here |
1.366 in
34.7 mm
|
0.492 in
12.5 mm
|
|
||
£ 0.4209 - £ 0.4294 | Request the lead time here |
2.244 in
57.0 mm
|
0.492 in
12.5 mm
|
|
||
£ 0.3345 - £ 0.885 | Request the lead time here |
2.244 in
57.0 mm
|
1.732 in
44.0 mm
|
|
||
£ 0.1545 - £ 0.3853 | Request the lead time here |
1.496 in
38.0 mm
|
0.48 in
12.2 mm
|
|
||
£ 0.3401 - £ 0.8478 | Request the lead time here |
2.854 in
72.5 mm
|
0.496 in
12.6 mm
|
|
||
£ 0.1033 - £ 0.2586 | Request the lead time here |
1.248 in
31.7 mm
|
0.504 in
12.8 mm
|
|
||
£ 0.0523 - £ 0.1331 | 3000 In stock |
0.35 in
8.9 mm
|
0.315 in
8.0 mm
|
|
||
£ 0.4578 - £ 0.7787 | Request the lead time here |
2.48 in
63.0 mm
|
0.496 in
12.6 mm
|
|
||
£ 0.3657 - £ 0.9089 | 1420 In stock |
3.228 in
82.0 mm
|
0.484 in
12.3 mm
|
|
||
£ 0.4195 - £ 1.0471 | 797 In stock |
3.346 in
85.0 mm
|
0.48 in
12.2 mm
|
|
||
£ 0.2423 - £ 0.4943 | 900 In stock |
1.22 in
31.0 mm
|
1.535 in
39.0 mm
|
|
||
£ 0.3416 - £ 0.8531 | Request the lead time here |
3.126 in
79.4 mm
|
0.5 in
12.7 mm
|
|
||
£ 0.3288 - £ 0.8265 | Request the lead time here |
2.614 in
66.4 mm
|
0.433 in
11.0 mm
|
|
||
£ 0.2324 - £ 0.5793 | 15600 In stock |
1.85 in
47.0 mm
|
0.488 in
12.4 mm
|
|
||
£ 0.17 - £ 0.4278 | 1200 In stock |
1.622 in
41.2 mm
|
0.504 in
12.8 mm
|
|
||
£ 0.0924 - £ 0.2309 | 4750 In stock |
1.122 in
28.5 mm
|
0.524 in
13.3 mm
|
|
||
10856 | £ 0.3387 - £ 0.8451 | 4200 In stock |
2.748 in
69.8 mm
|
0.476 in
12.1 mm
|
|
|
£ 0.0806 - £ 0.2011 | 7500 In stock |
1.004 in
25.5 mm
|
0.516 in
13.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue