Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability d h Type View
£ 0.3401 - £ 0.8478 Request the lead time here
72.5 mm
12.6 mm
£ 0.3345 - £ 0.885 210 In stock
57.0 mm
44.0 mm
£ 0.0523 - £ 0.1331 3000 In stock
8.9 mm
8.0 mm
£ 0.4578 - £ 0.7787 Request the lead time here
63.0 mm
12.6 mm
£ 0.3657 - £ 0.9089 1360 In stock
82.0 mm
12.3 mm
10539 £ 0.2579 - £ 0.6458 1800 In stock
53.5 mm
12.3 mm
£ 0.3416 - £ 0.8504 900 In stock
75.5 mm
12.3 mm
£ 0.214 - £ 0.5315 18720 In stock
44.5 mm
12.4 mm
£ 0.1417 - £ 0.3561 1350 In stock
34.7 mm
12.5 mm
£ 0.4493 - £ 0.7494 600 In stock
59.5 mm
12.5 mm
£ 0.0806 - £ 0.2011 7500 In stock
25.5 mm
13.1 mm
11130 £ 0.2452 - £ 0.6033 Request the lead time here
50.3 mm
11.7 mm
£ 0.2324 - £ 0.5793 13600 In stock
47.0 mm
12.4 mm
£ 0.17 - £ 0.4278 1200 In stock
41.2 mm
12.8 mm
£ 0.0924 - £ 0.2309 Request the lead time here
28.5 mm
13.3 mm
10856 £ 0.3387 - £ 0.8451 2400 In stock
69.8 mm
12.1 mm
£ 0.1033 - £ 0.2586 Request the lead time here
31.7 mm
12.8 mm
£ 0.4209 - £ 0.4294 Request the lead time here
57.0 mm
12.5 mm
£ 0.1545 - £ 0.3853 7500 In stock
38.0 mm
12.2 mm
£ 0.1056 - £ 0.3162 6400 In stock
25.0 mm
37.0 mm
  • of 2
Tube End Caps 72.5 mm 12.6 mm LDPE - PIR Red

12310

Price Range
£ 0.8478 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • d
    72.5 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 57.0 mm 44.0 mm LDPE - PIR Red

12554

Price Range
£ 0.885 - £ 0.3345

Stock Levels
210 In stock
Attributes
  • d
    57.0 mm
  • h
    44.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 8.9 mm (ID) 8.0 mm (H) PVC Red

15504

Price Range
£ 0.1331 - £ 0.0523

Stock Levels
3000 In stock
Attributes
  • d
    8.9 mm
  • h
    8.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Tube End Caps 63.0 mm 12.6 mm LDPE - PIR Red

10711

Price Range
£ 0.7787 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 82.0 mm 12.3 mm LDPE - PIR Red

11045

Price Range
£ 0.9089 - £ 0.3657

Stock Levels
1360 In stock
Attributes
  • d
    82.0 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 53.5 mm 12.3 mm LDPE - PIR Red

10539

Price Range
£ 0.6458 - £ 0.2579

Stock Levels
1800 In stock
Attributes
  • d
    53.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 75.5 mm 12.3 mm LDPE - PIR Red

10217

Price Range
£ 0.8504 - £ 0.3416

Stock Levels
900 In stock
Attributes
  • d
    75.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 44.5 mm 12.4 mm LDPE - PIR Red

10152

Price Range
£ 0.5315 - £ 0.214

Stock Levels
18720 In stock
Attributes
  • d
    44.5 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 34.7 mm 12.5 mm LDPE - PIR Red

10389

Price Range
£ 0.3561 - £ 0.1417

Stock Levels
1350 In stock
Attributes
  • d
    34.7 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 59.5 mm 12.5 mm LDPE - PIR Red

10557

Price Range
£ 0.7494 - £ 0.4493

Stock Levels
600 In stock
Attributes
  • d
    59.5 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.5 mm 13.1 mm LDPE - PIR Red

10888

Price Range
£ 0.2011 - £ 0.0806

Stock Levels
7500 In stock
Attributes
  • d
    25.5 mm
  • h
    13.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 50.3 mm 11.7 mm LDPE - PIR Red

11130

Price Range
£ 0.6033 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d
    50.3 mm
  • h
    11.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 47.0 mm 12.4 mm LDPE - PIR Red

10918

Price Range
£ 0.5793 - £ 0.2324

Stock Levels
13600 In stock
Attributes
  • d
    47.0 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 41.2 mm 12.8 mm LDPE - PIR Red

10297

Price Range
£ 0.4278 - £ 0.17

Stock Levels
1200 In stock
Attributes
  • d
    41.2 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 28.5 mm 13.3 mm LDPE - PIR Red

10541

Price Range
£ 0.2309 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • d
    28.5 mm
  • h
    13.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 69.8 mm 12.1 mm LDPE - PIR Red

10856

Price Range
£ 0.8451 - £ 0.3387

Stock Levels
2400 In stock
Attributes
  • d
    69.8 mm
  • h
    12.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 31.7 mm 12.8 mm LDPE - PIR Red

10192

Price Range
£ 0.2586 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    12.8 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 57.0 mm 12.5 mm LDPE - PIR Red

10402

Price Range
£ 0.4294 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 38.0 mm 12.2 mm LDPE - PIR Red

10594

Price Range
£ 0.3853 - £ 0.1545

Stock Levels
7500 In stock
Attributes
  • d
    38.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 25.0 mm 37.0 mm LDPE - PIR Red

12549

Price Range
£ 0.3162 - £ 0.1056

Stock Levels
6400 In stock
Attributes
  • d
    25.0 mm
  • h
    37.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000