Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length View
£ 0.1885 - £ 0.1885 Request the lead time here
T20
M4
12.0 mm
10048467 £ 0.1743 - £ 0.1743 Request the lead time here
T20
M4
6.0 mm
£ 0.1956 - £ 0.1956 27668 In stock
T20
M4
16.0 mm
£ 0.2197 - £ 0.2197 1080 In stock
T20
M5
12.0 mm
£ 0.18 - £ 0.18 29185 In stock
T20
M4
8.0 mm
£ 0.1842 - £ 0.1842 Request the lead time here
T20
M4
10.0 mm
£ 0.2112 - £ 0.2112 10795 In stock
T20
M5
6.0 mm
£ 0.652 - £ 0.652 21034 In stock
T40
M8
20.0 mm
£ 1.6041 - £ 1.6041 Request the lead time here
T50
M10
60.0 mm
£ 0.6038 - £ 0.6038 25533 In stock
T40
M8
16.0 mm
£ 0.7115 - £ 0.7257 4003 In stock
T50
M10
50.0 mm
£ 0.2693 - £ 0.2693 35800 In stock
T20
M5
20.0 mm
£ 0.3982 - £ 0.3982 24983 In stock
T30
M6
16.0 mm
£ 0.2012 - £ 0.2012 220 In stock
T20
M4
20.0 mm
£ 0.231 - £ 0.231 7000 In stock
T20
M5
16.0 mm
£ 0.3827 - £ 0.3827 Request the lead time here
T30
M6
10.0 mm
£ 0.4549 - £ 0.4549 5242 In stock
T30
M6
25.0 mm
£ 0.6917 - £ 0.6917 2798 In stock
T40
M8
25.0 mm
£ 1.6867 - £ 1.6867 5532 In stock
T50
M10
70.0 mm
10048825 £ 1.3111 - £ 1.3111 92 In stock
T50
M10
40.0 mm
  • of 3
Hex Head Cap Screw M4 12.0 mm Nylon 6/6 Natural

10048498

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 6.0 mm Nylon 6/6 Natural

10048467

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 16.0 mm Nylon 6/6 Natural

10048504

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
27668 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 12.0 mm Nylon 6/6 Natural

10048542

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
1080 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 8.0 mm Nylon 6/6 Natural

10048474

Price Range
£ 0.18 - £ 0.18

Stock Levels
29185 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 10.0 mm Nylon 6/6 Natural

10048481

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 6.0 mm Nylon 6/6 Natural

10048528

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
10795 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 20.0 mm Nylon 6/6 Natural

10048658

Price Range
£ 0.652 - £ 0.652

Stock Levels
21034 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Screw Star Drive M10 60.0 mm Nylon 6/6 Natural

10636206

Price Range
£ 1.6041 - £ 1.6041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 16.0 mm Nylon 6/6 Natural

10048641

Price Range
£ 0.6038 - £ 0.6038

Stock Levels
25533 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 50.0 mm Nylon 6/6 Natural

10048689

Price Range
£ 0.7257 - £ 0.7115

Stock Levels
4003 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 20.0 mm Nylon 6/6 Natural

10048566

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
35800 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 16.0 mm Nylon 6/6 Natural

10048603

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
24983 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 20.0 mm Nylon 6/6 Natural

10048511

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
220 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 16.0 mm Nylon 6/6 Natural

10048559

Price Range
£ 0.231 - £ 0.231

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 10.0 mm Nylon 6/6 Natural

10048580

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 25.0 mm Nylon 6/6 Natural

10048627

Price Range
£ 0.4549 - £ 0.4549

Stock Levels
5242 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 25.0 mm Nylon 6/6 Natural

10048665

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
2798 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 70.0 mm Nylon 6/6 Natural

10048696

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
5532 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 40.0 mm Nylon 6/6 Natural

10048825

Price Range
£ 1.3111 - £ 1.3111

Stock Levels
92 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head