Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length View
£ 0.7115 - £ 0.7257 Request the lead time here
T50
M10
50.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
T20
M4
18.0 mm
£ 0.3982 - £ 0.3982 Request the lead time here
T30
M6
16.0 mm
£ 0.2693 - £ 0.2693 Request the lead time here
T20
M5
20.0 mm
£ 0.6038 - £ 0.6038 Request the lead time here
T40
M8
16.0 mm
£ 0.4238 - £ 0.4238 Request the lead time here
T30
M6
20.0 mm
£ 0.652 - £ 0.652 Request the lead time here
T40
M8
20.0 mm
£ 1.6041 - £ 1.6041 Request the lead time here
T50
M10
60.0 mm
£ 0.18 - £ 0.18 Request the lead time here
T20
M4
8.0 mm
£ 0.1956 - £ 0.1956 Request the lead time here
T20
M4
16.0 mm
£ 0.2197 - £ 0.2197 Request the lead time here
T20
M5
12.0 mm
£ 0.3827 - £ 0.3827 Request the lead time here
T30
M6
10.0 mm
£ 1.6867 - £ 1.6867 Request the lead time here
T50
M10
70.0 mm
£ 0.2012 - £ 0.2012 Request the lead time here
T20
M4
20.0 mm
£ 0.1885 - £ 0.1885 Request the lead time here
T20
M4
12.0 mm
£ 0.1842 - £ 0.1842 Request the lead time here
T20
M4
10.0 mm
£ 0.231 - £ 0.231 Request the lead time here
T20
M5
16.0 mm
£ 0.3827 - £ 0.3827 Request the lead time here
T30
M6
12.0 mm
£ 0.4549 - £ 0.4549 Request the lead time here
T30
M6
25.0 mm
£ 0.6917 - £ 0.6917 Request the lead time here
T40
M8
25.0 mm
  • of 3
Hex Head Cap Screw M10 50.0 mm Nylon 6/6 Natural

0070890000VR

Price Range
£ 0.7257 - £ 0.7115

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 18.0 mm Nylon 6/6 Natural

0071820000VR

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    18.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 16.0 mm Nylon 6/6 Natural

0070450000VR

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 20.0 mm Nylon 6/6 Natural

0070330000VR

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 16.0 mm Nylon 6/6 Natural

0070680000VR

Price Range
£ 0.6038 - £ 0.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 20.0 mm Nylon 6/6 Natural

0070460000VR

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 20.0 mm Nylon 6/6 Natural

0070690000VR

Price Range
£ 0.652 - £ 0.652

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head
Screw Star Drive M10 60.0 mm Nylon 6/6 Natural

0070900000VR

Price Range
£ 1.6041 - £ 1.6041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 8.0 mm Nylon 6/6 Natural

0070170000VR

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 16.0 mm Nylon 6/6 Natural

0070210000VR

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 12.0 mm Nylon 6/6 Natural

0070290000VR

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 10.0 mm Nylon 6/6 Natural

0070420000VR

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M10 70.0 mm Nylon 6/6 Natural

0070910000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Pitch/TPI
    1.5 mm
  • Head Height
    10.4 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 20.0 mm Nylon 6/6 Natural

0070220000VR

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 12.0 mm Nylon 6/6 Natural

0070190000VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M4 10.0 mm Nylon 6/6 Natural

0070180000VR

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M5 16.0 mm Nylon 6/6 Natural

0070310000VR

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Head Height
    5.8 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 12.0 mm Nylon 6/6 Natural

0070430000VR

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M6 25.0 mm Nylon 6/6 Natural

0070480000VR

Price Range
£ 0.4549 - £ 0.4549

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.0 mm
  • Head Height
    6.6 mm
  • Head Type
    Hexagonal with Flange Head
Hex Head Cap Screw M8 25.0 mm Nylon 6/6 Natural

0070700000VR

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.2 mm
  • Head Height
    8.1 mm
  • Head Type
    Hexagonal with Flange Head