Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 2.608 - £ 2.9057 Request the lead time here
50.8 mm
360
1.6 mm
13.1 mm
582.00 Nmm
£ 2.7498 - £ 3.0616 Request the lead time here
50.8 mm
360
1.9 mm
16.7 mm
989.00 Nmm
£ 2.9624 - £ 3.2884 Request the lead time here
63.5 mm
360
2.2 mm
17.5 mm
1356.00 Nmm
£ 4.0254 - £ 4.4649 Request the lead time here
88.9 mm
360
2.7 mm
23.0 mm
2373.00 Nmm
£ 10.985 - £ 11.552 Request the lead time here
101.6 mm
360
3.2 mm
27.5 mm
3616.00 Nmm
£ 1.6158 - £ 1.8001 Request the lead time here
31.8 mm
360
0.9 mm
7.9 mm
113.00 Nmm
£ 1.7292 - £ 1.9277 Request the lead time here
50.8 mm
360
1.0 mm
8.7 mm
155.40 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
50.8 mm
360
1.2 mm
10.3 mm
282.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
2.4 mm
13.22 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
90
0.7 mm
4.0 mm
58.20 Nmm
1217706 £ 1.7648 - £ 1.8482 120 In stock
25.4 mm
90
0.8 mm
4.4 mm
92.70 Nmm
£ 1.6158 - £ 1.8001 Request the lead time here
31.8 mm
90
1.0 mm
5.9 mm
134.50 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
£ 1.7292 - £ 1.9277 Request the lead time here
31.8 mm
90
1.1 mm
5.2 mm
226.00 Nmm
1217609 £ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
90
0.4 mm
2.4 mm
13.22 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
90
0.7 mm
4.0 mm
58.20 Nmm
  • of 18
Torsion Spring 360 ° Right Hand 20.3 mm 582.00 Nmm

1217824

Price Range
£ 2.9057 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    13.1 mm
Torsion Spring 360 ° Right Hand 24.8 mm 989.00 Nmm

1217848

Price Range
£ 3.0616 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    16.7 mm
Torsion Spring 360 ° Right Hand 26.8 mm 1356.00 Nmm

1217872

Price Range
£ 3.2884 - £ 2.9624

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.5 mm
Torsion Spring 360 ° Right Hand 34.8 mm 2373.00 Nmm

1217896

Price Range
£ 4.4649 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    23.0 mm
Torsion Spring 360 ° Right Hand 40.8 mm 3616.00 Nmm

1217920

Price Range
£ 11.552 - £ 10.985

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    27.5 mm
Torsion Spring 360 ° Right Hand 12.0 mm 113.00 Nmm

1217728

Price Range
£ 1.8001 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.9 mm
Torsion Spring 360 ° Right Hand 12.9 mm 155.40 Nmm

1217752

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring 360 ° Right Hand 15.1 mm 282.00 Nmm

1217776

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring 90 ° Right Hand 4.1 mm 13.22 Nmm

1217610

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 90 ° Right Hand 4.9 mm 21.10 Nmm

1217634

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Right Hand 5.2 mm 34.80 Nmm

1217658

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Right Hand 6.8 mm 58.20 Nmm

1217682

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 90 ° Right Hand 7.3 mm 92.70 Nmm

1217706

Price Range
£ 1.8482 - £ 1.7648

Stock Levels
120 In stock
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 90 ° Right Hand 9.8 mm 134.50 Nmm

1217730

Price Range
£ 1.8001 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.9 mm
Torsion Spring 90 ° Right Hand 3.2 mm 7.91 Nmm

1217586

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring 90 ° Right Hand 9.1 mm 226.00 Nmm

1217754

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 90 ° Left Hand 4.1 mm 13.22 Nmm

1217609

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 90 ° Left Hand 4.9 mm 21.10 Nmm

1217633

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Left Hand 5.2 mm 34.80 Nmm

1217657

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 90 ° Left Hand 6.8 mm 58.20 Nmm

1217681

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    4.0 mm