Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.8816 - £ 0.9185 25 In stock
M4
Nylon
10.0 mm
16.0 mm
25.0 mm
£ 0.9851 - £ 1.0262 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
10.0 mm
£ 1.0942 - £ 1.141 1750 In stock
M5
Nylon
10.0 mm
16.0 mm
30.0 mm
£ 1.0148 - £ 1.0574 1025 In stock
M6
Nylon
12.0 mm
25.0 mm
12.0 mm
  • of 6
Knurled Screw M4 25.0 mm Nylon Natural

10376201

Price Range
£ 0.9185 - £ 0.8816

Stock Levels
25 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 10.0 mm Nylon Natural

10376256

Price Range
£ 1.0262 - £ 0.9851

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 30.0 mm Nylon Natural

10376294

Price Range
£ 1.141 - £ 1.0942

Stock Levels
1750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 12.0 mm Nylon Natural

10376331

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
1025 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head