Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.3642 - £ 0.3642 8000 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
£ 0.6577 - £ 0.6577 Request the lead time here
M6
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.9029 - £ 0.9029 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
40.0 mm
£ 0.8164 - £ 0.8164 Request the lead time here
M8
PA
12.0 mm
25.0 mm
70.0 mm
£ 1.1367 - £ 1.1367 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
60.0 mm
£ 0.3812 - £ 0.3812 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
6.0 mm
£ 0.3458 - £ 0.3458 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
15.0 mm
£ 0.4748 - £ 0.4748 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
35.0 mm
£ 0.3331 - £ 0.3331 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
8.0 mm
£ 0.6931 - £ 0.6931 500 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
£ 0.3557 - £ 0.3557 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
16.0 mm
£ 0.3529 - £ 0.3529 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
25.0 mm
£ 0.3798 - £ 0.3798 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
40.0 mm
£ 2.0127 - £ 2.0127 Request the lead time here
M12
PA
12.0 mm
25.0 mm
16.0 mm
£ 0.2352 - £ 0.2409 1000 In stock
M4
PA
10.0 mm
16.0 mm
6.0 mm
£ 0.2664 - £ 0.2664 Request the lead time here
M4
Nylon 6/6
10.0 mm
16.0 mm
15.0 mm
£ 0.7342 - £ 0.7342 2000 In stock
M8
PA
12.0 mm
25.0 mm
60.0 mm
£ 1.0843 - £ 1.0843 Request the lead time here
M10
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.2849 - £ 0.2849 Request the lead time here
M4
PA
10.0 mm
16.0 mm
25.0 mm
£ 0.2905 - £ 0.2905 Request the lead time here
M5
PA
10.0 mm
16.0 mm
8.0 mm
  • of 6
Knurled Screw M6 20.0 mm Nylon 6/6

0270040000VR

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 80.0 mm PA

0270680000VR

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 40.0 mm Nylon 6/6

0270320000VR

Price Range
£ 0.9029 - £ 0.9029

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 70.0 mm PA

0270300000VR

Price Range
£ 0.8164 - £ 0.8164

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 60.0 mm Nylon 6/6

0270340000VR

Price Range
£ 1.1367 - £ 1.1367

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm Nylon 6/6

0270570000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm Nylon 6/6

0270620000VR

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm Nylon 6/6

0270130000VR

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 8.0 mm Nylon 6/6

0270200000VR

Price Range
£ 0.3331 - £ 0.3331

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 50.0 mm Nylon 6/6

0270280000VR

Price Range
£ 0.6931 - £ 0.6931

Stock Levels
500 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 16.0 mm Nylon 6/6

0270090000VR

Price Range
£ 0.3557 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm Nylon 6/6

0270240000VR

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 40.0 mm Nylon 6/6

0270260000VR

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 16.0 mm PA

0270370000VR

Price Range
£ 2.0127 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 6.0 mm PA

0270450000VR

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 15.0 mm Nylon 6/6

0270490000VR

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 60.0 mm PA

0270290000VR

Price Range
£ 0.7342 - £ 0.7342

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 50.0 mm PA

0270330000VR

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 25.0 mm PA

0270540000VR

Price Range
£ 0.2849 - £ 0.2849

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 8.0 mm PA

0270580000VR

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head