Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.326 - £ 0.326 7161 In stock
M4
PA
10.0 mm
16.0 mm
40.0 mm
£ 0.2352 - £ 0.2409 1496 In stock
M4
PA
10.0 mm
16.0 mm
6.0 mm
£ 0.3217 - £ 0.3217 461452 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
8.0 mm
£ 0.5159 - £ 0.5159 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
60.0 mm
£ 0.3189 - £ 0.3189 2000 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
15.0 mm
£ 0.489 - £ 0.489 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
£ 0.2664 - £ 0.2664 757 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
15.0 mm
£ 0.3033 - £ 0.3033 3681 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
30.0 mm
£ 2.0836 - £ 2.0836 148 In stock
M12
PA
12.0 mm
25.0 mm
30.0 mm
£ 2.1403 - £ 2.1403 1061 In stock
M12
PA
12.0 mm
25.0 mm
40.0 mm
10055588 £ 0.2409 - £ 0.2466 7240 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
8.0 mm
£ 0.4252 - £ 0.4252 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.9029 - £ 0.9029 1360 In stock
M10
Nylon 6/6
12.0 mm
25.0 mm
40.0 mm
£ 0.6931 - £ 0.6931 832 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
£ 0.3529 - £ 0.3529 180 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
25.0 mm
£ 0.3642 - £ 0.3642 9000 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
20.0 mm
£ 0.8348 - £ 0.8518 5425 In stock
M10
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.2749 - £ 0.2749 10900 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
£ 0.3926 - £ 0.3926 3997 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
25.0 mm
£ 2.0127 - £ 2.0127 Request the lead time here
M12
PA
12.0 mm
25.0 mm
16.0 mm
  • of 6
Knurled Screw M4 40.0 mm PA

10055656

Price Range
£ 0.326 - £ 0.326

Stock Levels
7161 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 6.0 mm PA

10055571

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
1496 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 8.0 mm Nylon 6/6

10055694

Price Range
£ 0.3217 - £ 0.3217

Stock Levels
461452 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 60.0 mm Nylon 6/6

10055731

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 15.0 mm Nylon 6/6

10055687

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm Nylon 6/6

10055724

Price Range
£ 0.489 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 15.0 mm Nylon 6/6

10055618

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
757 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 30.0 mm Nylon 6/6

10055649

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
3681 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 30.0 mm PA

10055533

Price Range
£ 2.0836 - £ 2.0836

Stock Levels
148 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 40.0 mm PA

10055540

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
1061 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 8.0 mm Nylon 6/6

10055588

Price Range
£ 0.2466 - £ 0.2409

Stock Levels
7240 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 30.0 mm Nylon 6/6

10055311

Price Range
£ 0.4252 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 40.0 mm Nylon 6/6

10055472

Price Range
£ 0.9029 - £ 0.9029

Stock Levels
1360 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 50.0 mm Nylon 6/6

10055434

Price Range
£ 0.6931 - £ 0.6931

Stock Levels
832 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm Nylon 6/6

10055397

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
180 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 20.0 mm Nylon 6/6

10055243

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 30.0 mm Nylon 6/6

10055359

Price Range
£ 0.8518 - £ 0.8348

Stock Levels
5425 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm Nylon 6/6

10055625

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
10900 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 25.0 mm Nylon 6/6

10055250

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
3997 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 16.0 mm PA

10055519

Price Range
£ 2.0127 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head