Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.2593 - £ 0.2593 3655 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
12.0 mm
£ 0.5159 - £ 0.5159 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
60.0 mm
£ 0.3217 - £ 0.3217 461452 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
8.0 mm
£ 2.0411 - £ 2.0411 37 In stock
M12
PA
12.0 mm
25.0 mm
20.0 mm
£ 2.9766 - £ 2.9766 229 In stock
M12
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.326 - £ 0.326 7161 In stock
M4
PA
10.0 mm
16.0 mm
40.0 mm
£ 0.7895 - £ 0.7895 Request the lead time here
M10
Nylon 6/6
12.0 mm
25.0 mm
16.0 mm
£ 0.3345 - £ 0.3345 Request the lead time here
M5
Nylon 6/6
10.0 mm
16.0 mm
20.0 mm
£ 0.927 - £ 0.927 Request the lead time here
M8
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.3189 - £ 0.3189 2000 In stock
M5
Nylon 6/6
10.0 mm
16.0 mm
15.0 mm
£ 0.489 - £ 0.489 Request the lead time here
M6
Nylon 6/6
12.0 mm
25.0 mm
50.0 mm
£ 0.3033 - £ 0.3033 3681 In stock
M4
Nylon 6/6
10.0 mm
16.0 mm
30.0 mm
£ 0.3926 - £ 0.3926 3997 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
25.0 mm
£ 0.6577 - £ 0.6577 298 In stock
M6
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.8348 - £ 0.8518 5425 In stock
M10
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.4252 - £ 0.4252 Request the lead time here
M8
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
£ 0.3387 - £ 0.3387 752 In stock
M8
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
£ 0.3458 - £ 0.3458 15000 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
15.0 mm
£ 0.3274 - £ 0.3274 719 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
10.0 mm
£ 0.4153 - £ 0.4153 1077 In stock
M6
Nylon 6/6
12.0 mm
25.0 mm
30.0 mm
  • of 6
Knurled Screw M4 12.0 mm Nylon 6/6

10055601

Price Range
£ 0.2593 - £ 0.2593

Stock Levels
3655 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 60.0 mm Nylon 6/6

10055731

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 8.0 mm Nylon 6/6

10055694

Price Range
£ 0.3217 - £ 0.3217

Stock Levels
461452 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 20.0 mm PA

10055526

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
37 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm PA

10055564

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
229 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 40.0 mm PA

10055656

Price Range
£ 0.326 - £ 0.326

Stock Levels
7161 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 16.0 mm Nylon 6/6

10055427

Price Range
£ 0.7895 - £ 0.7895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 20.0 mm Nylon 6/6

10055380

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 80.0 mm PA

10055465

Price Range
£ 0.927 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 15.0 mm Nylon 6/6

10055687

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm Nylon 6/6

10055724

Price Range
£ 0.489 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 30.0 mm Nylon 6/6

10055649

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
3681 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 25.0 mm Nylon 6/6

10055250

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
3997 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 80.0 mm PA

10055748

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
298 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 30.0 mm Nylon 6/6

10055359

Price Range
£ 0.8518 - £ 0.8348

Stock Levels
5425 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 30.0 mm Nylon 6/6

10055311

Price Range
£ 0.4252 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm Nylon 6/6

10055274

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
752 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm Nylon 6/6

10055700

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 10.0 mm Nylon 6/6

10055229

Price Range
£ 0.3274 - £ 0.3274

Stock Levels
719 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 30.0 mm Nylon 6/6

10055267

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
1077 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head