Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2905 - £ 0.2905 | 1946 In stock |
M5
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| £ 2.0836 - £ 2.0836 | 148 In stock |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 10055717 | £ 0.4422 - £ 0.4422 | 3944 In stock |
M6
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|
| 10118078 | £ 0.1913 - £ 0.1956 | Request the lead time here |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
| £ 0.2352 - £ 0.2409 | 1496 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2664 - £ 0.2664 | 757 In stock |
M4
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.326 - £ 0.326 | 7161 In stock |
M4
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3217 - £ 0.3217 | 461452 In stock |
M6
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3458 - £ 0.3458 | 15000 In stock |
M6
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.6577 - £ 0.6577 | 298 In stock |
M6
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| 10055588 | £ 0.2409 - £ 0.2466 | 7240 In stock |
M4
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.2749 - £ 0.2749 | 10900 In stock |
M4
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
||
| 250 In stock |
M10
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
|||
| £ 2.1403 - £ 2.1403 | 1061 In stock |
M12
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7342 - £ 0.7342 | 1921 In stock |
M8
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| £ 1.0843 - £ 1.0843 | 1250 In stock |
M10
|
PA
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.1367 - £ 1.1367 | 235 In stock |
M10
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.3529 - £ 0.3529 | 1094 In stock |
M5
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2593 - £ 0.2593 | 3655 In stock |
M4
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3033 - £ 0.3033 | 3681 In stock |
M4
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm