These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.
It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Head Height | Head Diameter | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1615 - £ 0.1658 | Request the lead time here |
M8
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
||
| £ 0.2168 - £ 0.2168 | 440 In stock |
M5
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.2367 - £ 0.2367 | Request the lead time here |
M6
|
Clear
|
PC
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| 10053522 | £ 0.2551 - £ 0.2551 | 16181 In stock |
M6
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Flat Drive
|
|
| £ 0.2806 - £ 0.2806 | 34 In stock |
M6
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Flat Drive
|
||
| £ 0.3061 - £ 0.3061 | 197 In stock |
M6
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| £ 0.3699 - £ 0.3699 | 1859 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| 10053683 | £ 0.781 - £ 0.781 | 14781 In stock |
M10
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
|
| £ 0.1743 - £ 0.295 | Request the lead time here |
M4
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | 775 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
0.866 in
22.0 mm
|
Flat Drive
|
||
| £ 0.1658 - £ 0.17 | 13680 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
| 10053331 | £ 0.1743 - £ 0.1771 | 3000 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
|
| £ 0.1658 - £ 0.17 | 157 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1615 - £ 0.1658 | 864 In stock |
M4
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.1743 - £ 0.1771 | 5649 In stock |
M4
|
Natural
|
PA
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
Flat Drive
|
||
| 10053492 | £ 0.2026 - £ 0.2069 | 900 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Flat Drive
|
|
| £ 0.2154 - £ 0.2197 | 1990 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
||
| £ 0.2324 - £ 0.2367 | 1743 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
||
| £ 0.3104 - £ 0.3104 | 1078 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
||
| £ 0.3912 - £ 0.3912 | 799 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue