Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.1729 - £ 0.18 Request the lead time here
M4 
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.2962 - £ 0.3075 Request the lead time here
M5 
Black
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1686 - £ 0.1757 250 In stock
M6 
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2282 - £ 0.2367 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
£ 0.1729 - £ 0.18 Request the lead time here
M4 
Black
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.2891 - £ 0.3004 250 In stock
M5 
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1587 - £ 0.1658 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.163 - £ 0.17 Request the lead time here
M6
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.1686 - £ 0.1757 Request the lead time here
M6
Natural
PA
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.2622 - £ 0.2735 370 In stock
M8
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.3075 - £ 0.3203 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.163 - £ 0.17 6250 In stock
M6
Natural
PA
3.4 mm
16.0 mm
6.5 mm
Flat Drive
£ 0.1927 - £ 0.2012 416 In stock
M8
Natural
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.3146 - £ 0.3274 1100 In stock
M8
Natural
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.3345 - £ 0.3486 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.4323 - £ 0.4507 Request the lead time here
M10
Natural
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.3146 - £ 0.3274 2157 In stock
M8
Natural
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.248 - £ 0.2579 Request the lead time here
M8
Natural
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.4266 - £ 0.445 1356 In stock
M8
Natural
PA
3.4 mm
16.0 mm
35.0 mm
Flat Drive
£ 0.1686 - £ 0.1757 15500 In stock
M6
Black
PA
3.4 mm
16.0 mm
8.0 mm
Flat Drive
  • of 7
Large knurled head screw M4  25.0 mm PA

10375723

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 
  • Head Type
    Truss Head
Large knurled head screw M5  20.0 mm PA

10375808

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Large knurled head screw M6  10.0 mm PA

10375921

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M6  22.0 mm PA

10376003

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M4  30.0 mm PA

10375747

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4 
  • Head Type
    Truss Head
Large knurled head screw M5  25.0 mm PA

10375822

Price Range
£ 0.3004 - £ 0.2891

Stock Levels
250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Large knurled head screw M6  12.0 mm PA

10375945

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M6 10.0 mm PA

10375884

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Large knurled head screw M6 12.0 mm PA

10375891

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Large knurled head screw M8 20.0 mm PA

10376072

Price Range
£ 0.2735 - £ 0.2622

Stock Levels
370 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M10 16.0 mm PA

10376119

Price Range
£ 0.3203 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Head Type
    Truss Head
Large knurled head screw M6 6.5 mm PA

10375877

Price Range
£ 0.17 - £ 0.163

Stock Levels
6250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Large knurled head screw M8 10.0 mm PA

10376058

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
416 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M8 30.0 mm PA

10376096

Price Range
£ 0.3274 - £ 0.3146

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M10 30.0 mm PA

10376133

Price Range
£ 0.3486 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Head Type
    Truss Head
Large knurled head screw M10 20.0 mm PA

10376126

Price Range
£ 0.4507 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Head Type
    Truss Head
Large knurled head screw M8 25.0 mm PA

10376089

Price Range
£ 0.3274 - £ 0.3146

Stock Levels
2157 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M8 16.0 mm PA

10376065

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M8 35.0 mm PA

10376102

Price Range
£ 0.445 - £ 0.4266

Stock Levels
1356 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Large knurled head screw M6 8.0 mm PA

10375907

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
15500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head