Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.1615 - £ 0.1658 Request the lead time here
M8
Natural
Nylon 6/6
5.0 mm
30.0 mm
16.0 mm
Flat Drive
£ 0.2168 - £ 0.2168 440 In stock
M5
Black
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.2367 - £ 0.2367 Request the lead time here
M6
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
10053522 £ 0.2551 - £ 0.2551 16181 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.2806 - £ 0.2806 34 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
22.0 mm
Flat Drive
£ 0.3061 - £ 0.3061 197 In stock
M6
Black
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.3699 - £ 0.3699 1859 In stock
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
10053683 £ 0.781 - £ 0.781 14781 In stock
M10
Natural
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.1743 - £ 0.295 Request the lead time here
M4
Natural
PA
5.0 mm
30.0 mm
40.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 775 In stock
M6
Natural
PA
5.0 mm
30.0 mm
22.0 mm
Flat Drive
£ 0.1658 - £ 0.17 13680 In stock
M4
Natural
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
10053331 £ 0.1743 - £ 0.1771 3000 In stock
M5
Natural
Nylon 6/6
3.4 mm
16.0 mm
15.0 mm
Flat Drive
£ 0.1658 - £ 0.17 157 In stock
M5
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 864 In stock
M4
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.1743 - £ 0.1771 5649 In stock
M4
Natural
PA
3.4 mm
16.0 mm
40.0 mm
Flat Drive
10053492 £ 0.2026 - £ 0.2069 900 In stock
M6
Natural
Nylon 6/6
3.4 mm
16.0 mm
12.0 mm
Flat Drive
£ 0.2154 - £ 0.2197 1990 In stock
M6
Natural
Nylon 6/6
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.2324 - £ 0.2367 1743 In stock
M6
Natural
Nylon 6/6
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.3104 - £ 0.3104 1078 In stock
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.3912 - £ 0.3912 799 In stock
M8
Natural
Nylon 6/6
3.4 mm
16.0 mm
30.0 mm
Flat Drive
  • of 7
Knurled Head Screw M8 16.0 mm Nylon 6/6

10058442

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 30.0 mm Nylon 6/6

10053409

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
440 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 25.0 mm PC

10116685

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 16.0 mm Nylon 6/6

10053522

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
16181 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 22.0 mm Nylon 6/6

10053560

Price Range
£ 0.2806 - £ 0.2806

Stock Levels
34 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 30.0 mm Nylon 6/6

10053607

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
197 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 25.0 mm Nylon 6/6

10053645

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
1859 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M10 30.0 mm Nylon 6/6

10053683

Price Range
£ 0.781 - £ 0.781

Stock Levels
14781 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 40.0 mm PA

10117514

Price Range
£ 0.295 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M6 22.0 mm PA

10058404

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
775 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M4 30.0 mm Nylon 6/6

10053294

Price Range
£ 0.17 - £ 0.1658

Stock Levels
13680 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 15.0 mm Nylon 6/6

10053331

Price Range
£ 0.1771 - £ 0.1743

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 25.0 mm Nylon 6/6

10053379

Price Range
£ 0.17 - £ 0.1658

Stock Levels
157 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 25.0 mm Nylon 6/6

10053270

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
864 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 40.0 mm PA

10053317

Price Range
£ 0.1771 - £ 0.1743

Stock Levels
5649 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Head Type
    Truss Head
Knurled Head Screw M6 12.0 mm Nylon 6/6

10053492

Price Range
£ 0.2069 - £ 0.2026

Stock Levels
900 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 20.0 mm Nylon 6/6

10053539

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
1990 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 25.0 mm Nylon 6/6

10053577

Price Range
£ 0.2367 - £ 0.2324

Stock Levels
1743 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 10.0 mm Nylon 6/6

10053614

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
1078 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 30.0 mm Nylon 6/6

10053652

Price Range
£ 0.3912 - £ 0.3912

Stock Levels
799 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head