Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 5.1992 - £ 5.1992 Request the lead time here
3.0 mm
30.0 mm
M3
7.0 mm
£ 4.2778 - £ 4.2778 Request the lead time here
3.0 mm
5.0 mm
M3
7.0 mm
£ 4.541 - £ 4.541 Request the lead time here
3.0 mm
8.0 mm
M3
7.0 mm
£ 5.1597 - £ 5.1597 Request the lead time here
4.0 mm
12.0 mm
M4
8.0 mm
£ 17.5588 - £ 17.5588 Request the lead time here
16.0 mm
80.0 mm
M20
27.0 mm
£ 7.4631 - £ 7.4631 Request the lead time here
14.0 mm
40.0 mm
M16
22.0 mm
£ 8.7004 - £ 8.7004 Request the lead time here
14.0 mm
60.0 mm
M16
22.0 mm
£ 10.7406 - £ 10.7406 Request the lead time here
14.0 mm
90.0 mm
M16
22.0 mm
£ 15.1632 - £ 15.1632 Request the lead time here
16.0 mm
60.0 mm
M20
27.0 mm
£ 0.9148 - £ 0.9148 Request the lead time here
4.5 mm
20.0 mm
M5
9.5 mm
£ 1.0332 - £ 1.0332 Request the lead time here
4.5 mm
30.0 mm
M5
9.5 mm
£ 7.1735 - £ 7.1735 Request the lead time here
4.5 mm
40.0 mm
M5
9.5 mm
£ 3.5933 - £ 3.5933 Request the lead time here
4.0 mm
5.0 mm
M4
8.0 mm
£ 3.8961 - £ 3.8961 Request the lead time here
4.0 mm
8.0 mm
M4
8.0 mm
1505172 £ 0.7963 - £ 0.7963 Request the lead time here
4.5 mm
12.0 mm
M5
9.5 mm
£ 7.8843 - £ 7.8843 Request the lead time here
4.5 mm
60.0 mm
M5
9.5 mm
£ 2.0665 - £ 2.0665 Request the lead time here
5.5 mm
100.0 mm
M6
11.0 mm
£ 5.752 - £ 5.752 Request the lead time here
4.5 mm
12.0 mm
M5
9.5 mm
£ 1.2688 - £ 1.2688 Request the lead time here
4.5 mm
50.0 mm
M5
9.5 mm
£ 1.1504 - £ 1.1504 Request the lead time here
4.5 mm
35.0 mm
M5
9.5 mm
  • of 9
Shoulder Screw M3 30.0 mm Stainless Steel

1505142

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 5.0 mm Stainless Steel

1505146

Price Range
£ 4.2778 - £ 4.2778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M3 8.0 mm Stainless Steel

1505150

Price Range
£ 4.541 - £ 4.541

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm
Shoulder Screw M4 12.0 mm Stainless Steel

1505154

Price Range
£ 5.1597 - £ 5.1597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M20 80.0 mm Stainless Steel

1505132

Price Range
£ 17.5588 - £ 17.5588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M20 x 1.5
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M16 40.0 mm Stainless Steel

1505117

Price Range
£ 7.4631 - £ 7.4631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 60.0 mm Stainless Steel

1505121

Price Range
£ 8.7004 - £ 8.7004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 90.0 mm Stainless Steel

1505125

Price Range
£ 10.7406 - £ 10.7406

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M20 60.0 mm Stainless Steel

1505129

Price Range
£ 15.1632 - £ 15.1632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M20 x 1.5
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505176

Price Range
£ 0.9148 - £ 0.9148

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505180

Price Range
£ 1.0332 - £ 1.0332

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505184

Price Range
£ 7.1735 - £ 7.1735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505164

Price Range
£ 3.5933 - £ 3.5933

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M4 8.0 mm Stainless Steel

1505168

Price Range
£ 3.8961 - £ 3.8961

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505172

Price Range
£ 0.7963 - £ 0.7963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 60.0 mm Stainless Steel

1505190

Price Range
£ 7.8843 - £ 7.8843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 100.0 mm Stainless Steel

1505194

Price Range
£ 2.0665 - £ 2.0665

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505173

Price Range
£ 5.752 - £ 5.752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 50.0 mm Stainless Steel

1505186

Price Range
£ 1.2688 - £ 1.2688

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 35.0 mm Stainless Steel

1505183

Price Range
£ 1.1504 - £ 1.1504

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm