Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 1.7111 - £ 1.7111 Request the lead time here
7.0 mm
45.0 mm
M8
13.0 mm
£ 1.8822 - £ 1.8822 Request the lead time here
7.0 mm
60.0 mm
M8
13.0 mm
£ 10.1483 - £ 10.1483 Request the lead time here
8.0 mm
16.0 mm
M10
16.0 mm
£ 11.1223 - £ 11.1223 Request the lead time here
7.0 mm
90.0 mm
M8
13.0 mm
£ 1.4215 - £ 1.4215 Request the lead time here
7.0 mm
25.0 mm
M8
13.0 mm
£ 1.2096 - £ 1.2096 Request the lead time here
4.5 mm
40.0 mm
M5
9.5 mm
£ 1.6584 - £ 1.6584 Request the lead time here
4.5 mm
70.0 mm
M5
9.5 mm
£ 1.4215 - £ 1.4215 Request the lead time here
4.5 mm
55.0 mm
M5
9.5 mm
£ 8.2924 - £ 8.2924 Request the lead time here
5.5 mm
50.0 mm
M6
11.0 mm
£ 9.0821 - £ 9.0821 Request the lead time here
5.5 mm
60.0 mm
M6
11.0 mm
£ 5.752 - £ 5.752 Request the lead time here
4.5 mm
12.0 mm
M5
9.5 mm
£ 1.7111 - £ 1.7111 Request the lead time here
5.5 mm
65.0 mm
M6
11.0 mm
£ 6.0811 - £ 6.0811 Request the lead time here
4.5 mm
20.0 mm
M5
9.5 mm
£ 2.0007 - £ 2.0007 Request the lead time here
5.5 mm
90.0 mm
M6
11.0 mm
£ 6.7523 - £ 6.7523 Request the lead time here
4.5 mm
30.0 mm
M5
9.5 mm
£ 15.1632 - £ 15.1632 Request the lead time here
16.0 mm
60.0 mm
M20
27.0 mm
£ 1.0911 - £ 1.0911 Request the lead time here
4.5 mm
35.0 mm
M5
9.5 mm
£ 18.5065 - £ 18.5065 Request the lead time here
16.0 mm
90.0 mm
M20
27.0 mm
£ 3.5933 - £ 3.5933 Request the lead time here
4.0 mm
5.0 mm
M4
8.0 mm
£ 5.6072 - £ 5.6072 Request the lead time here
4.5 mm
10.0 mm
M5
9.5 mm
  • of 9
Shoulder Screw M8 45.0 mm Stainless Steel

1505054

Price Range
£ 1.7111 - £ 1.7111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 60.0 mm Stainless Steel

1505058

Price Range
£ 1.8822 - £ 1.8822

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M10 16.0 mm Stainless Steel

1505070

Price Range
£ 10.1483 - £ 10.1483

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M8 90.0 mm Stainless Steel

1505066

Price Range
£ 11.1223 - £ 11.1223

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 25.0 mm Stainless Steel

1505047

Price Range
£ 1.4215 - £ 1.4215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505185

Price Range
£ 1.2096 - £ 1.2096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 70.0 mm Stainless Steel

1505193

Price Range
£ 1.6584 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 55.0 mm Stainless Steel

1505189

Price Range
£ 1.4215 - £ 1.4215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 50.0 mm Stainless Steel

1505208

Price Range
£ 8.2924 - £ 8.2924

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 60.0 mm Stainless Steel

1505211

Price Range
£ 9.0821 - £ 9.0821

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505173

Price Range
£ 5.752 - £ 5.752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 65.0 mm Stainless Steel

1505212

Price Range
£ 1.7111 - £ 1.7111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505177

Price Range
£ 6.0811 - £ 6.0811

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 90.0 mm Stainless Steel

1505215

Price Range
£ 2.0007 - £ 2.0007

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505181

Price Range
£ 6.7523 - £ 6.7523

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M20 60.0 mm Stainless Steel

1505129

Price Range
£ 15.1632 - £ 15.1632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M20
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M5 35.0 mm Stainless Steel

1505182

Price Range
£ 1.0911 - £ 1.0911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M20 90.0 mm Stainless Steel

1505133

Price Range
£ 18.5065 - £ 18.5065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M20
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505164

Price Range
£ 3.5933 - £ 3.5933

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M5 10.0 mm Stainless Steel

1505171

Price Range
£ 5.6072 - £ 5.6072

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm