Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 1.0332 - £ 1.0332 Request the lead time here
5.5 mm
20.0 mm
M6
11.0 mm
£ 1.2096 - £ 1.2096 Request the lead time here
4.5 mm
40.0 mm
M5
9.5 mm
£ 1.4215 - £ 1.4215 Request the lead time here
4.5 mm
55.0 mm
M5
9.5 mm
£ 1.6584 - £ 1.6584 Request the lead time here
4.5 mm
70.0 mm
M5
9.5 mm
£ 4.778 - £ 4.778 Request the lead time here
4.0 mm
5.0 mm
M4
8.0 mm
£ 6.0811 - £ 6.0811 Request the lead time here
4.5 mm
20.0 mm
M5
9.5 mm
£ 6.7523 - £ 6.7523 Request the lead time here
4.5 mm
30.0 mm
M5
9.5 mm
£ 1.4742 - £ 1.4742 Request the lead time here
5.5 mm
50.0 mm
M6
11.0 mm
£ 8.2924 - £ 8.2924 Request the lead time here
5.5 mm
50.0 mm
M6
11.0 mm
1505172 £ 0.7963 - £ 0.7963 Request the lead time here
4.5 mm
12.0 mm
M5
9.5 mm
£ 0.9148 - £ 0.9148 Request the lead time here
4.5 mm
20.0 mm
M5
9.5 mm
£ 0.974 - £ 0.974 Request the lead time here
4.5 mm
25.0 mm
M5
9.5 mm
£ 4.8043 - £ 4.8043 Request the lead time here
4.0 mm
6.0 mm
M4
8.0 mm
£ 5.1992 - £ 5.1992 Request the lead time here
11.0 mm
100.0 mm
M12
18.0 mm
£ 5.6072 - £ 5.6072 Request the lead time here
4.5 mm
10.0 mm
M5
9.5 mm
£ 1.3294 - £ 1.3294 Request the lead time here
5.5 mm
35.0 mm
M6
11.0 mm
£ 1.8295 - £ 1.8295 Request the lead time here
5.5 mm
80.0 mm
M6
11.0 mm
£ 15.1632 - £ 15.1632 Request the lead time here
16.0 mm
60.0 mm
M20
27.0 mm
£ 2.0007 - £ 2.0007 Request the lead time here
5.5 mm
90.0 mm
M6
11.0 mm
£ 4.6858 - £ 4.6858 Request the lead time here
3.0 mm
25.0 mm
M3
7.0 mm
  • of 9
Shoulder Screw M6 20.0 mm Stainless Steel

1505197

Price Range
£ 1.0332 - £ 1.0332

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505185

Price Range
£ 1.2096 - £ 1.2096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 55.0 mm Stainless Steel

1505189

Price Range
£ 1.4215 - £ 1.4215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 70.0 mm Stainless Steel

1505193

Price Range
£ 1.6584 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505165

Price Range
£ 4.778 - £ 4.778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505177

Price Range
£ 6.0811 - £ 6.0811

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505181

Price Range
£ 6.7523 - £ 6.7523

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 50.0 mm Stainless Steel

1505207

Price Range
£ 1.4742 - £ 1.4742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 50.0 mm Stainless Steel

1505208

Price Range
£ 8.2924 - £ 8.2924

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505172

Price Range
£ 0.7963 - £ 0.7963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505176

Price Range
£ 0.9148 - £ 0.9148

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M5 25.0 mm Stainless Steel

1505178

Price Range
£ 0.974 - £ 0.974

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M4 6.0 mm Stainless Steel

1505167

Price Range
£ 4.8043 - £ 4.8043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Shoulder Diameter
    5.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505093

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M5 10.0 mm Stainless Steel

1505171

Price Range
£ 5.6072 - £ 5.6072

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Shoulder Diameter
    6.0 mm
Shoulder Screw M6 35.0 mm Stainless Steel

1505204

Price Range
£ 1.3294 - £ 1.3294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M6 80.0 mm Stainless Steel

1505214

Price Range
£ 1.8295 - £ 1.8295

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M20 60.0 mm Stainless Steel

1505129

Price Range
£ 15.1632 - £ 15.1632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    36.0 mm
  • Head Height
    16.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M20
  • Shoulder Diameter
    24.0 mm
Shoulder Screw M6 90.0 mm Stainless Steel

1505215

Price Range
£ 2.0007 - £ 2.0007

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M6
  • Shoulder Diameter
    8.0 mm
Shoulder Screw M3 25.0 mm Stainless Steel

1505141

Price Range
£ 4.6858 - £ 4.6858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Shoulder Diameter
    4.0 mm