Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 1.7111 - £ 1.7111 Request the lead time here
7.0 mm
45.0 mm
M8
13.0 mm
£ 11.7146 - £ 11.7146 Request the lead time here
7.0 mm
100.0 mm
M8
13.0 mm
£ 9.7139 - £ 9.7139 Request the lead time here
7.0 mm
70.0 mm
M8
13.0 mm
£ 7.5553 - £ 7.5553 Request the lead time here
7.0 mm
20.0 mm
M8
13.0 mm
£ 8.345 - £ 8.345 Request the lead time here
7.0 mm
30.0 mm
M8
13.0 mm
£ 1.8822 - £ 1.8822 Request the lead time here
7.0 mm
60.0 mm
M8
13.0 mm
£ 7.1735 - £ 7.1735 Request the lead time here
14.0 mm
35.0 mm
M16
22.0 mm
£ 11.0302 - £ 11.0302 Request the lead time here
14.0 mm
100.0 mm
M16
22.0 mm
£ 30.1291 - £ 30.1291 Request the lead time here
11.0 mm
90.0 mm
M12
18.0 mm
£ 5.1992 - £ 5.1992 Request the lead time here
11.0 mm
100.0 mm
M12
18.0 mm
£ 21.8893 - £ 21.8893 Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
£ 18.0853 - £ 18.0853 Request the lead time here
11.0 mm
30.0 mm
M12
18.0 mm
£ 4.2778 - £ 4.2778 Request the lead time here
11.0 mm
65.0 mm
M12
18.0 mm
£ 5.0807 - £ 5.0807 Request the lead time here
11.0 mm
90.0 mm
M12
18.0 mm
£ 6.9103 - £ 6.9103 Request the lead time here
14.0 mm
30.0 mm
M16
22.0 mm
£ 4.0672 - £ 4.0672 Request the lead time here
11.0 mm
55.0 mm
M12
18.0 mm
£ 3.8303 - £ 3.8303 Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
£ 8.0554 - £ 8.0554 Request the lead time here
14.0 mm
50.0 mm
M16
22.0 mm
£ 10.1483 - £ 10.1483 Request the lead time here
14.0 mm
80.0 mm
M16
22.0 mm
£ 8.345 - £ 8.345 Request the lead time here
14.0 mm
55.0 mm
M16
22.0 mm
  • of 9
Shoulder Screw M8 45.0 mm Stainless Steel

1505054

Price Range
£ 1.7111 - £ 1.7111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 100.0 mm Stainless Steel

1505042

Price Range
£ 11.7146 - £ 11.7146

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 70.0 mm Stainless Steel

1505062

Price Range
£ 9.7139 - £ 9.7139

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 20.0 mm Stainless Steel

1505046

Price Range
£ 7.5553 - £ 7.5553

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 30.0 mm Stainless Steel

1505050

Price Range
£ 8.345 - £ 8.345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 60.0 mm Stainless Steel

1505058

Price Range
£ 1.8822 - £ 1.8822

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M16 35.0 mm Stainless Steel

1505116

Price Range
£ 7.1735 - £ 7.1735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 100.0 mm Stainless Steel

1505114

Price Range
£ 11.0302 - £ 11.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

1505113

Price Range
£ 30.1291 - £ 30.1291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505093

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505103

Price Range
£ 21.8893 - £ 21.8893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 30.0 mm Stainless Steel

1505097

Price Range
£ 18.0853 - £ 18.0853

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 65.0 mm Stainless Steel

1505107

Price Range
£ 4.2778 - £ 4.2778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

1505112

Price Range
£ 5.0807 - £ 5.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M16 30.0 mm Stainless Steel

1505115

Price Range
£ 6.9103 - £ 6.9103

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M12 55.0 mm Stainless Steel

1505104

Price Range
£ 4.0672 - £ 4.0672

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505102

Price Range
£ 3.8303 - £ 3.8303

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M16 50.0 mm Stainless Steel

1505119

Price Range
£ 8.0554 - £ 8.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 80.0 mm Stainless Steel

1505124

Price Range
£ 10.1483 - £ 10.1483

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M16 55.0 mm Stainless Steel

1505120

Price Range
£ 8.345 - £ 8.345

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm