Menu Search

Thumb Screw Knobs - Knurled

In stock

Knurled Knobs, or Thumb Knobs easily press fit on to screws, creating a small knob for clamping or securing an application. These Thumb Screw Knobs, also known as Thumb Bolts, can be used with any length of screw. The knurled edge is easily gripped for tightening and loosening.

Our offer features a range of black and orange Knurled Knobs, made from Polyoxymethylene (POM). Several options available; the first two options offer easy assembly with bolts and nuts, with a single hammer-stroke. Suitable for M4, M5, M6, M8 and M10 hexagon bolts and nuts. They are in compliance with DIN 555, 601, 934, 558, 571, 931 and 7976. The third options easily assembles on socket head screws, also with one hammer-stroke. Available for inside hexagon bolts from M3 up to M10, and in compliance with DIN 912, 6912, 7984.

Also available are Knurled Screws or Nuts made from either Steel, with a tensile strength class of 5.8 (500 N/mm). This option has a visible face fine turned and blackened. The other option made from Stainless Steel AISI 303 - the visible face find turned with a matte, shot-blasted finish. Various threads available include M5 knob screw options.

A Thumb Screw Knob made from Acetal is also in our thumb knob range. These can be used as a thumb screw or a knob, with caps available for use with any length screw. Colour options include Black, Blue and Red.

The range also features a black Polyamide (PA 6) Knurled Kbob, suitable for Socket Head Caps Screws, which easily assembles into the base of the knob. Not special tools or glue is required. The knurled edge increases grip.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
136 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Full Material View
£ 0.2346 - £ 0.2346 Request the lead time here
16.6 mm
M5
Acetal
£ 0.2346 - £ 0.2346 Request the lead time here
16.6 mm
M5
Acetal
Request the lead time here
20.0 mm
M5
Steel
Request the lead time here
40.0 mm
M12
Steel
Request the lead time here
24.0 mm
M6
Steel
Request the lead time here
36.0 mm
M10
Steel
Request the lead time here
40.0 mm
M12
Stainless Steel
Request the lead time here
30.0 mm
M8
Steel
£ 0.2023 - £ 0.2023 Request the lead time here
16.6 mm
M5
Acetal
£ 0.2023 - £ 0.2023 Request the lead time here
25.4 mm
M6
Acetal
Request the lead time here
24.0 mm
M6
Stainless Steel
£ 0.2159 - £ 0.2159 Request the lead time here
12.7 mm
M4
Acetal
Request the lead time here
36.0 mm
M10
Stainless Steel
Request the lead time here
20.0 mm
M5
Stainless Steel
Request the lead time here
30.0 mm
M8
Stainless Steel
£ 0.2346 - £ 0.2346 Request the lead time here
12.7 mm
M4
Acetal
10177297 £ 0.2023 - £ 0.2023 Request the lead time here
12.7 mm
M4
Acetal
£ 0.2023 - £ 0.2023 400 In stock
25.4 mm
M6
Acetal
£ 0.781 - £ 0.8121 2502 In stock
36.0 mm
M10
Polyoxymethylene
£ 0.6208 - £ 0.6463 728 In stock
25.0 mm
M6
Polyoxymethylene
  • of 7
Thumb Screw Knob 16.6 mm (DIA) M5 Acetal

10177303

Price Range
£ 0.2346 - £ 0.2346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M5
  • Knob Diameter
    16.6 mm
Thumb Screw Knob 16.6 mm M5 Acetal Black

10177273

Price Range
£ 0.2346 - £ 0.2346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M5
  • Knob Diameter
    16.6 mm
Knurled Knob 20.0 mm M5 Steel

10503300


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M5
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Full Material
    Steel
Knurled Knob 40.0 mm M12 Steel

10503287


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M12
  • Thread Size
    M12
  • Knob Diameter
    40.0 mm
  • Full Material
    Steel
Knurled Knob 24.0 mm M6 Steel

10503324


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M6
  • Thread Size
    M6
  • Knob Diameter
    24.0 mm
  • Full Material
    Steel
Knurled Knob 36.0 mm M10 Steel

10503263


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M10
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Full Material
    Steel
Knurled Knob 40.0 mm M12 Stainless Steel

10503294


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M12
  • Thread Size
    M12
  • Knob Diameter
    40.0 mm
  • Full Material
    Stainless Steel
Knurled Knob 30.0 mm M8 Steel

10503348


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M8
  • Thread Size
    M8
  • Knob Diameter
    30.0 mm
  • Full Material
    Steel
Thumb Screw Knob 16.6 mm M5 Acetal Red

10177334

Price Range
£ 0.2023 - £ 0.2023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M5
  • Knob Diameter
    16.6 mm
Thumb Screw Knob 25.4 mm M6 Acetal Red

10177341

Price Range
£ 0.2023 - £ 0.2023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M6
  • Knob Diameter
    25.4 mm
Knurled Knob 24.0 mm M6 Stainless Steel

10503331


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M6
  • Thread Size
    M6
  • Knob Diameter
    24.0 mm
  • Full Material
    Stainless Steel
Thumb Screw Knob 12.7 mm M4 Acetal Black

10177266

Price Range
£ 0.2159 - £ 0.2159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M4
  • Knob Diameter
    12.7 mm
Knurled Knob 36.0 mm M10 Stainless Steel

10503270


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M10
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Full Material
    Stainless Steel
Knurled Knob 20.0 mm M5 Stainless Steel

10503317


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M5
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Full Material
    Stainless Steel
Knurled Knob 30.0 mm M8 Stainless Steel

10503355


Stock Levels
Request the lead time here
Attributes
  • Knob Style
    Knurled Nut
  • Type
    M8
  • Thread Size
    M8
  • Knob Diameter
    30.0 mm
  • Full Material
    Stainless Steel
Thumb Screw Knob 12.7 mm (DIA) M4 Acetal

10177327

Price Range
£ 0.2346 - £ 0.2346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M4
  • Knob Diameter
    12.7 mm
Thumb Screw Knob 12.7 mm (DIA) M4 Acetal

10177297

Price Range
£ 0.2023 - £ 0.2023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M4
  • Knob Diameter
    12.7 mm
Thumb Screw Knob 25.4 mm (DIA) M6 Acetal

10177310

Price Range
£ 0.2023 - £ 0.2023

Stock Levels
400 In stock
Attributes
  • Colour
    Blue
  • Knob Style
    Round
  • Type
    Thumb Screw Knobs
  • Thread Size
    M6
  • Knob Diameter
    25.4 mm
Thumb Screw Knob 36.0 mm (DIA) POM

10057940

Price Range
£ 0.8121 - £ 0.781

Stock Levels
2502 In stock
Attributes
  • Colour
    Black
  • Type
    1
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    23.0 mm
Thumb Screw Knob 25.0 mm (DIA) POM

10057797

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
728 In stock
Attributes
  • Colour
    Orange
  • Type
    2
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    8.0 mm