10503300
1504883
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Style | Knurled Nut |
|---|---|
| Type | M5 |
| Thread Size | M5 |
| Knob Diameter | 0.787 in |
| Knob Diameter | 20.0 mm |
| Full Material | Steel |
| Commodity Code | 7318159589 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue