Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability l1 d2 A/F l2 d1 View
£ 3.3252 - £ 5.1152 Request the lead time here
65.1
8.0
6.0
2.1
M12
£ 3.2436 - £ 4.9857 Request the lead time here
81.9
6.5
5.0
1.9
M10
£ 1.785 - £ 2.7518 Request the lead time here
17.9
6.5
5.0
1.9
M10
£ 1.9074 - £ 2.9353 Request the lead time here
41.6
5.0
4.0
1.6
M8
£ 2.1624 - £ 3.3238 Request the lead time here
51.6
5.0
4.0
1.6
M8
£ 1.275 - £ 1.964 Request the lead time here
9.0
2.0
2.0
1.0
M4
£ 1.5198 - £ 2.3309 Request the lead time here
17.0
3.0
2.5
1.0
M5
£ 1.3158 - £ 2.0288 Request the lead time here
21.0
2.0
2.0
1.0
M4
£ 4.3452 - £ 6.68 Request the lead time here
102.1
8.0
6.0
2.1
M12
£ 1.4688 - £ 2.2662 Request the lead time here
26.6
5.0
4.0
1.6
M8
£ 1.6116 - £ 2.482 Request the lead time here
41.3
3.5
3.0
1.3
M6
£ 1.3158 - £ 2.0288 Request the lead time here
11.3
3.5
3.0
1.3
M6
£ 1.377 - £ 2.1151 Request the lead time here
21.6
5.0
4.0
1.6
M8
£ 2.8662 - £ 4.4137 Request the lead time here
52.1
8.0
6.0
2.1
M12
£ 4.5084 - £ 6.9282 Request the lead time here
82.1
8.0
6.0
2.1
M12
£ 1.2954 - £ 1.9964 Request the lead time here
21.0
3.0
2.5
1.0
M5
£ 1.275 - £ 1.964 Request the lead time here
7.0
2.0
2.0
1.0
M4
£ 1.9686 - £ 3.0216 Request the lead time here
22.1
8.0
6.0
2.1
M12
£ 1.3566 - £ 2.0935 Request the lead time here
26.3
3.5
3.0
1.3
M6
£ 1.2648 - £ 1.9424 Request the lead time here
13.3
3.5
3.0
1.3
M6
  • of 3
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
£ 5.1152 - £ 3.3252

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M10 81.9 1.9 Steel

20255299

Price Range
£ 4.9857 - £ 3.2436

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    81.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
£ 2.7518 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
£ 2.9353 - £ 1.9074

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 51.6 1.6 Steel

20255206

Price Range
£ 3.3238 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    51.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M4 9.0 1.0 Steel

20255398

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    9.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 17.0 1.0 Steel

20255473

Price Range
£ 2.3309 - £ 1.5198

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    17.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 21.0 1.0 Steel

20255435

Price Range
£ 2.0288 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    21.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M12 102.1 2.1 Steel

20255558

Price Range
£ 6.68 - £ 4.3452

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    102.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 26.6 1.6 Steel

20254902

Price Range
£ 2.2662 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    26.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 41.3 1.3 Steel

20255145

Price Range
£ 2.482 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    41.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 11.3 1.3 Steel

20255060

Price Range
£ 2.0288 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 21.6 1.6 Steel

20255084

Price Range
£ 2.1151 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    21.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
£ 4.4137 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
£ 6.9282 - £ 4.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
£ 1.9964 - £ 1.2954

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 7.0 1.0 Steel

20255381

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    7.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M12 22.1 2.1 Steel

20255077

Price Range
£ 3.0216 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    22.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 26.3 1.3 Steel

20255121

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    26.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
£ 1.9424 - £ 1.2648

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0