Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.7625 - £ 0.7951 Request the lead time here
M4
Black
PA
20.0 mm
£ 0.7016 - £ 0.7016 1275 In stock
M4
Black
PA
25.0 mm
£ 0.0842 - £ 0.0896 Request the lead time here
#6-32
Natural
PA
34.9 mm
£ 0.0987 - £ 0.1128 4000 In stock
M4
Natural
Nylon 6/6
15.9 mm
£ 0.248 - £ 0.2579 Request the lead time here
M4
Black
PA
30.0 mm
10157237 £ 0.5683 - £ 0.5683 1000 In stock
M3
Black
PA
30.0 mm
£ 0.6305 - £ 0.6568 300 In stock
M3
Black
PA
5.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
M3
Black
PA
20.0 mm
£ 0.082 - £ 0.0872 Request the lead time here
#6-32
Natural
Nylon 6/6
12.7 mm
£ 1.2827 - £ 1.3082 1090 In stock
M5
Black
Nylon 6/6
25.0 mm
£ 1.4457 - £ 1.4457 29768 In stock
M3
Natural
PA
8.0 mm
£ 2.0552 - £ 2.0552 Request the lead time here
M3
Natural
PA
18.0 mm
£ 3.09 - £ 3.09 Request the lead time here
M3
Natural
PA
30.0 mm
£ 2.3954 - £ 2.3954 Request the lead time here
M4
Natural
PA
19.0 mm
£ 0.214 - £ 0.2225 33 In stock
M5
Black
PA
18.0 mm
£ 1.4883 - £ 1.5166 Request the lead time here
M5
Black
Nylon 6/6
35.0 mm
10411834 £ 0.6591 - £ 0.6591 4400 In stock
M4
Black
Nylon 6/6
15.0 mm
£ 0.8773 - £ 0.8773 500 In stock
M4
Black
PA
40.0 mm
£ 3.2884 - £ 3.2884 Request the lead time here
M4
Natural
PA
25.0 mm
£ 0.6888 - £ 0.7186 Request the lead time here
M5
Black
PA
18.0 mm
  • of 31
Male To Male Standoff Hexagonal 6.0 mm M4 20.0 mm PA

10370629

Price Range
£ 0.7951 - £ 0.7625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

10157541

Price Range
£ 0.7016 - £ 0.7016

Stock Levels
1275 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Round 7.1 mm #6-32 34.9 mm PA

10001080

Price Range
£ 0.0896 - £ 0.0842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    #6-32
  • Spacer Length
    34.9 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 7.1 mm M4 15.9 mm Nylon 6/6

10001448

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

10157565

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 30.0 mm PA

10157237

Price Range
£ 0.5683 - £ 0.5683

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

10640036

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 20.0 mm PA

10640029

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide
Male To Male Standoff 7.1 mm #6-32 12.7 mm Nylon 6/6

10001103

Price Range
£ 0.0872 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff 10.0 mm M5 25.0 mm

10157756

Price Range
£ 1.3082 - £ 1.2827

Stock Levels
1090 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10378939

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
29768 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.6 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10378977

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.1 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10379011

Price Range
£ 3.09 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 19.0 mm

10379059

Price Range
£ 2.3954 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.4 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    19.0 mm
Male To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

10157718

Price Range
£ 0.2225 - £ 0.214

Stock Levels
33 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    18.0 mm
Male To Female Standoff 10.0 mm M5 35.0 mm

10157794

Price Range
£ 1.5166 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

10411834

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
4400 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10411766

Price Range
£ 0.8773 - £ 0.8773

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10379066

Price Range
£ 3.2884 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.1 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

10369982

Price Range
£ 0.7186 - £ 0.6888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M5
  • Spacer Length
    18.0 mm