Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.0706 - £ 0.0872 Request the lead time here
#6-32
Natural
Nylon 6/6
6.4 mm
£ 0.2026 - £ 0.2168 Request the lead time here
M3
Black
Nylon 6/6
5.0 mm
£ 0.1056 - £ 0.1124 498 In stock
M2.5
Black
Nylon 6/6
10.0 mm
£ 0.1186 - £ 0.1261 439 In stock
M4
Black
Nylon 6/6
12.0 mm
10157619 £ 0.0949 - £ 0.1009 1397 In stock
M4
Black
Nylon 6/6
5.0 mm
10157008 £ 0.4493 - £ 0.4691 Request the lead time here
M3
Black
Nylon 6/6
10.0 mm
£ 0.0987 - £ 0.1128 12860 In stock
M4
Natural
PA
19.1 mm
10001035 £ 0.0861 - £ 0.1007 4000 In stock
M4
Natural
Nylon 6/6
9.5 mm
Request the lead time here
M3
Black
Nylon 6/6
35.0 mm
£ 0.6236 - £ 0.6491 9900 In stock
M3
Black
PA
10.0 mm
£ 0.7257 - £ 0.7413 Request the lead time here
M5
Black
Nylon 6/6
10.0 mm
£ 0.754 - £ 0.7696 298 In stock
M3
Black
Nylon 6/6
10.0 mm
£ 0.1941 - £ 0.2026 1074 In stock
M3
Black
Nylon 6/6
15.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
M3
Black
Nylon 6/6
25.0 mm
£ 0.6832 - £ 0.6973 199 In stock
M3
Black
PA
5.0 mm
£ 0.1941 - £ 0.2026 922 In stock
M3
Black
PA
8.0 mm
£ 0.3274 - £ 0.3416 4419 In stock
M3
Natural
30% Glass Fibre Nylon 6
20.0 mm
£ 0.3175 - £ 0.3302 7716 In stock
M4
Natural
30% Glass Fibre Nylon 6
15.0 mm
£ 0.6208 - £ 0.6208 2500 In stock
M3
Black
Nylon 6/6
20.0 mm
10157176 £ 0.754 - £ 0.7696 7698 In stock
M3
Black
Nylon 6/6
20.0 mm
  • of 31
Male To Male Standoff 7.1 mm #6-32 6.4 mm Nylon 6/6

10001097

Price Range
£ 0.0872 - £ 0.0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 6.0 mm M3 5.0 mm Nylon 6/6

10157329

Price Range
£ 0.2168 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff M2.5 10.0 mm Nylon 6/6

10156865

Price Range
£ 0.1124 - £ 0.1056

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M2.5
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm Nylon 6/6

10157459

Price Range
£ 0.1261 - £ 0.1186

Stock Levels
439 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 6.0 mm M4 5.0 mm Nylon 6/6

10157619

Price Range
£ 0.1009 - £ 0.0949

Stock Levels
1397 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff M3 10.0 mm Nylon 6/6

10157008

Price Range
£ 0.4691 - £ 0.4493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Round 7.1 mm M4 19.1 mm PA

10001455

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
12860 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 7.1 mm M4 9.5 mm Nylon 6/6

10001035

Price Range
£ 0.1007 - £ 0.0861

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    9.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff 5.5 mm M3 35.0 mm

10156155


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10132562

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
9900 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
Male To Female Standoff 10.0 mm M5 10.0 mm

10206126

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff 8.0 mm M3 10.0 mm

10157039

Price Range
£ 0.7696 - £ 0.754

Stock Levels
298 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff 8.0 mm M3 15.0 mm

10157114

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
1074 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff 8.0 mm M3 25.0 mm

10157220

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10157343

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
199 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 8.0 mm M3 8.0 mm

10157428

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
922 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
Male To Female Standoff 5.5 mm M3 20.0 mm

10088807

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
4419 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    5.5 mm
  • Thread Size
    M3
  • Diameter
    5.5 mm
  • Spacer Length
    20.0 mm
Male To Female Standoff 7.0 mm M4 15.0 mm

10088845

Price Range
£ 0.3302 - £ 0.3175

Stock Levels
7716 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.5 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10416983

Price Range
£ 0.6208 - £ 0.6208

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
Male To Female Standoff 8.0 mm M3 20.0 mm

10157176

Price Range
£ 0.7696 - £ 0.754

Stock Levels
7698 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 66