10088807
138007000016
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.3416 |
| 500 - 999 | £ 0.3345 |
| 1000 + | £ 0.3274 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Internal Thread Length | 0.217 in |
| Internal Thread Length | 5.5 mm |
| Thread Size | M3 |
| Diameter | 0.217 in |
| Diameter | 5.5 mm |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
| Distance Across Flats | 0.217 in |
| Distance Across Flats | 5.5 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue