Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
585 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
£ 0.3642 - £ 0.3642 Request the lead time here
Hexagonal
PA
M2
10.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
Hexagonal
PA
M3
18.0 mm
£ 1.1141 - £ 1.1367 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
£ 0.8929 - £ 0.8929 Request the lead time here
25% Glass Filled Nylon 6
30.0 mm
£ 0.4053 - £ 0.4223 Request the lead time here
Hexagonal
PA
M3
5.0 mm
£ 0.6832 - £ 0.6973 Request the lead time here
Hexagonal
PA
M3
5.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M3
18.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
Hexagonal
PA
M3
20.0 mm
£ 0.2041 - £ 0.214 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
£ 0.8306 - £ 0.8476 Request the lead time here
Hexagonal
PA
M2
12.0 mm
£ 0.3387 - £ 0.3458 Request the lead time here
25% Glass Filled Nylon 6
30.0 mm
HTSN-M2-8-5-1 £ 0.6832 - £ 0.6973 500 In stock
Hexagonal
PA
M2
8.0 mm
£ 0.214 - £ 0.2225 1000 In stock
Hexagonal
PA
M3
12.0 mm
£ 0.6066 - £ 0.6194 Request the lead time here
Hexagonal
PA
M3
12.0 mm
£ 1.1438 - £ 1.1438 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
M3
30.0 mm
£ 1.715 - £ 1.715 Request the lead time here
Hexagonal
PA
M3
35.0 mm
HTSN-M3-25-6-1 £ 1.0177 - £ 1.0177 Request the lead time here
Hexagonal
PA
M3
25.0 mm
HTSN-M3-12-6-1 £ 0.6591 - £ 0.6591 Request the lead time here
Hexagonal
PA
M3
12.0 mm
£ 0.214 - £ 0.2225 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
£ 0.3245 - £ 0.3302 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
  • of 30
Female To Female Standoff Hexagonal 5.0 mm M2 10.0 mm

HNSM2-10-5-1V

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 18.0 mm

HNSM3-18-8-1V

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff 8.0 mm 15.0 mm

HTSN-M3-15-8-1

Price Range
£ 1.1367 - £ 1.1141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 30.0 mm

HTSN-M3-30-8-1

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

HTSN-M3-5-5.5-1

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 5.0 mm

HTSN-M3-5-6-1

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

HTSN-M3-18-6-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 20.0 mm

HNSM3-20-8-1V

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff 8.0 mm 20.0 mm

HTSN-M3-20-8-1

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 5.0 mm M2 12.0 mm

HTSN-M2-12-5-1

Price Range
£ 0.8476 - £ 0.8306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    12.0 mm
Female To Female Standoff 7.0 mm 30.0 mm

HTSN-M3-30-7-1

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 5.0 mm M2 8.0 mm

HTSN-M2-8-5-1

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
  • Spacer Length
    8.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 12.0 mm

HTSN-M3-12-7-1

Price Range
£ 0.2225 - £ 0.214

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 8.0 mm M3 12.0 mm

HTSN-M3-12-8-1

Price Range
£ 0.6194 - £ 0.6066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

HNSM3-30-5.5-1

Price Range
£ 1.1438 - £ 1.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

HNSM3-35-5.5-1

Price Range
£ 1.715 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

HTSN-M3-25-6-1

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

HTSN-M3-12-6-1

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff 7.0 mm 15.0 mm

HTSN-M3-15-7-1

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 5.0 mm 20.0 mm

HTSN-M2-20-5-1

Price Range
£ 0.3302 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Material Flammability Standard
    UL94 HB