Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.4209 - £ 0.4209 Request the lead time here
M3
Brown
PA
20.0 mm
£ 0.3345 - £ 0.3345 Request the lead time here
M3
Brown
PA
18.0 mm
£ 0.3869 - £ 0.3869 Request the lead time here
M3
Brown
PA
20.0 mm
£ 0.3642 - £ 0.3642 Request the lead time here
M2
Brown
PA
10.0 mm
£ 0.1828 - £ 0.1828 Request the lead time here
M3
Brown
PA
10.0 mm
£ 0.6591 - £ 0.6591 Request the lead time here
M3
Black
PA
18.0 mm
£ 1.1211 - £ 1.1438 215 In stock
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.4436 - £ 0.4436 Request the lead time here
M3
Brown
PA
15.0 mm
£ 1.3238 - £ 1.3238 6500 In stock
M3
Black
PA
18.0 mm
£ 0.3345 - £ 0.3345 Request the lead time here
M3
Brown
PA
12.0 mm
£ 0.8929 - £ 0.8929 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.6832 - £ 0.6973 Request the lead time here
M3
Black
PA
5.0 mm
686 In stock
M3
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.5357 - £ 0.5357 4992 In stock
M2.5
Black
25% Glass Filled Nylon 6
5.0 mm
11777 In stock
M3
Black
PA
35.0 mm
10424391 £ 1.0177 - £ 1.0177 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 9.2841 - £ 9.681 Request the lead time here
M3
Light Brown
PEEK
18.0 mm
£ 0.6591 - £ 0.6591 1000 In stock
M4
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.2041 - £ 0.214 1167 In stock
M3
Black
25% Glass Filled Nylon 6
20.0 mm
£ 0.3458 - £ 0.3458 734 In stock
M3
Black
25% Glass Filled Nylon 6
25.0 mm
  • of 31
Female To Female Standoff Hexagonal 8.0 mm M3 20.0 mm

10630167

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

10641422

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10416365

Price Range
£ 0.3869 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2 10.0 mm

10607619

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10638583

Price Range
£ 0.1828 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

10418369

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

10156100

Price Range
£ 1.1438 - £ 1.1211

Stock Levels
215 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 15.0 mm

10640821

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    15.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10156063

Price Range
£ 1.3238 - £ 1.3238

Stock Levels
6500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10640869

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
Female To Female Standoff 8.0 mm 30.0 mm

10157251

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 6.0 mm M3 5.0 mm

10157350

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10156124


Stock Levels
686 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10156933

Price Range
£ 0.5357 - £ 0.5357

Stock Levels
4992 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    5.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

10156148


Stock Levels
11777 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 25.0 mm

10424391

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
Female To Female Standoff 6.0 mm 18.0 mm

10220993

Price Range
£ 9.681 - £ 9.2841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

10412770

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
Female To Female Standoff 8.0 mm 20.0 mm

10157169

Price Range
£ 0.214 - £ 0.2041

Stock Levels
1167 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 7.0 mm 25.0 mm

10157206

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
734 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled