Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.7439 - £ 0.7757 Request the lead time here
M3
Black
PA
20.0 mm
£ 0.6305 - £ 0.6568 Request the lead time here
M4
Black
PA
8.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
M3
Black
PA
12.0 mm
£ 0.8674 - £ 0.9029 100 In stock
M3
Black
PA
30.0 mm
£ 0.8674 - £ 0.9029 Request the lead time here
M3
Black
PA
25.0 mm
£ 0.7439 - £ 0.7757 Request the lead time here
M4
Black
PA
12.0 mm
£ 0.8674 - £ 0.9029 Request the lead time here
M4
Black
PA
30.0 mm
£ 0.7016 - £ 0.7016 1275 In stock
M4
Black
PA
25.0 mm
£ 0.7625 - £ 0.7951 Request the lead time here
M4
Black
PA
20.0 mm
£ 0.6676 - £ 0.6817 500 In stock
M2.5
Black
PA
15.0 mm
£ 0.6676 - £ 0.6817 Request the lead time here
M2.5
Black
PA
12.0 mm
£ 0.9241 - £ 0.944 500 In stock
M5
Black
PA
18.0 mm
£ 1.4316 - £ 1.4599 Request the lead time here
M5
Natural
PA
25.0 mm
£ 0.6335 - £ 0.6463 Request the lead time here
M2.5
Natural
PA
18.0 mm
£ 0.5457 - £ 0.557 Request the lead time here
M3
Natural
PA
6.0 mm
£ 1.4316 - £ 1.4599 Request the lead time here
M5
Black
PA
30.0 mm
£ 1.4316 - £ 1.4599 Request the lead time here
M5
Natural
POM
30.0 mm
£ 0.6704 - £ 0.6846 Request the lead time here
M2.5
Black
PA
18.0 mm
£ 0.9539 - £ 0.9737 Request the lead time here
M2.5
Black
PA
30.0 mm
£ 1.7859 - £ 1.8284 36 In stock
M5
Black
PA
60.0 mm
  • of 31
Male To Male Standoff Hexagonal 6.0 mm M3 20.0 mm PA

10640029

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

10639993

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 12.0 mm PA

10631966

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 30.0 mm PA

10370605

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M3 25.0 mm PA

10370599

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm PA

10629529

Price Range
£ 0.7757 - £ 0.7439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

10370636

Price Range
£ 0.9029 - £ 0.8674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

10157541

Price Range
£ 0.7016 - £ 0.7016

Stock Levels
1275 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M4 20.0 mm PA

10370629

Price Range
£ 0.7951 - £ 0.7625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide
Female To Female Standoff Cylindrical M2.5 15.0 mm

10369036

Price Range
£ 0.6817 - £ 0.6676

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 12.0 mm

10369012

Price Range
£ 0.6817 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M5 18.0 mm

10368640

Price Range
£ 0.944 - £ 0.9241

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    9.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10368671

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M2.5 18.0 mm

10369050

Price Range
£ 0.6463 - £ 0.6335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    8.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M3 6.0 mm

10369111

Price Range
£ 0.557 - £ 0.5457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M5 30.0 mm

10368701

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 30.0 mm

10368695

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M2.5 18.0 mm

10369067

Price Range
£ 0.6846 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 30.0 mm

10369081

Price Range
£ 0.9737 - £ 0.9539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M5 60.0 mm

10368800

Price Range
£ 1.8284 - £ 1.7859

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm