Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.9255 - £ 0.9454 1363 In stock
M3
Black
PA
10.0 mm
£ 1.1693 - £ 1.2189 Request the lead time here
M4
Black
PA
40.0 mm
£ 1.0495 - £ 1.0938 Request the lead time here
M3
Black
PA
35.0 mm
£ 1.0985 - £ 1.1452 Request the lead time here
M4
Black
PA
25.0 mm
£ 0.7583 - £ 0.7909 Request the lead time here
M4
Black
PA
12.0 mm
£ 1.338 - £ 1.3664 Request the lead time here
M4
Natural
PA
60.0 mm
£ 0.771 - £ 0.7866 15 In stock
M4
Black
PA
10.0 mm
£ 0.472 - £ 0.472 3341 In stock
M4
Black
PA
12.0 mm
£ 0.5187 - £ 0.5287 2518 In stock
M4
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.282 - £ 0.2891 1109 In stock
M4
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.6548 - £ 0.6817 872 In stock
M3
Black
PA
18.0 mm
£ 0.7073 - £ 0.7214 Request the lead time here
M2
Black
PA
18.0 mm
10168776 £ 0.7328 - £ 0.7328 10 In stock
M4
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.9185 - £ 0.9185 551 In stock
M4
Black
25% Glass Filled Nylon 6
30.0 mm
£ 0.3387 - £ 0.3458 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
30.0 mm
10428641 £ 0.231 - £ 0.231 Request the lead time here
M4
Black
PA
40.0 mm
£ 0.6973 - £ 0.6973 500 In stock
M3
Black
PA
8.0 mm
£ 1.1141 - £ 1.1367 2235 In stock
M3
Black
25% Glass Filled Nylon 6
15.0 mm
£ 0.4309 - £ 0.4493 Request the lead time here
M3
Black
25% Glass Filled Nylon 6
25.0 mm
£ 0.2041 - £ 0.214 1167 In stock
M3
Black
25% Glass Filled Nylon 6
20.0 mm
  • of 31
Female To Female Standoff Cylindrical M3 10.0 mm

10168516

Price Range
£ 0.9454 - £ 0.9255

Stock Levels
1363 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10369494

Price Range
£ 1.2189 - £ 1.1693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M3 35.0 mm

10639672

Price Range
£ 1.0938 - £ 1.0495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 25.0 mm

10369463

Price Range
£ 1.1452 - £ 1.0985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 12.0 mm

10369432

Price Range
£ 0.7909 - £ 0.7583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M4 60.0 mm

10369395

Price Range
£ 1.3664 - £ 1.338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 10.0 mm

10320549

Price Range
£ 0.7866 - £ 0.771

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    8.0 mm
Female To Female Standoff Cylindrical M4 12.0 mm

10168721

Price Range
£ 0.472 - £ 0.472

Stock Levels
3341 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    12.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M4
  • Diameter
    7.0 mm
Female To Female Standoff 15.0 mm

10168738

Price Range
£ 0.5287 - £ 0.5187

Stock Levels
2518 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    15.0 mm
Female To Female Standoff 25.0 mm

10168769

Price Range
£ 0.2891 - £ 0.282

Stock Levels
1109 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10369319

Price Range
£ 0.6817 - £ 0.6548

Stock Levels
872 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M3
  • Diameter
    7.0 mm
Female To Female Standoff Cylindrical M2 18.0 mm

10368862

Price Range
£ 0.7214 - £ 0.7073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2
  • Diameter
    5.0 mm
Female To Female Standoff 30.0 mm

10168776

Price Range
£ 0.7328 - £ 0.7328

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Diameter
    7.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff 10.0 mm 30.0 mm

10157558

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
551 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 7.0 mm 30.0 mm

10157244

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10428641

Price Range
£ 0.231 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
Female To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10157398

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    8.0 mm
Female To Female Standoff 8.0 mm 15.0 mm

10157107

Price Range
£ 1.1367 - £ 1.1141

Stock Levels
2235 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M3
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 25.0 mm

10157213

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff 8.0 mm 20.0 mm

10157169

Price Range
£ 0.214 - £ 0.2041

Stock Levels
1167 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled