Menu Search

Female To Female Standoff 25.0 mm

This round threaded spacer is made out of 25% glass filled Nylon for added strength in heavier duty applications.
Essentra Part Number:

10168769

Manufacturer Part Number:

RTSN-M4-25-7-1

1109 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2891
5000 + £ 0.282
Standard pack: 500

Order in multiple of 500

Total price:

£ 144.55

500 x £ 0.2891

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Thread Size M4
Diameter 7.0 mm
Spacer Length 25.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Commodity Code 3926909790
Body Diameter 7.0 mm
Maximum Operating Temperature 140 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us