Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.1644 - £ 0.1686 2000 In stock
27.0 mm
#1-14 in
Yellow
15.5 mm
17.5 mm
29.6 mm
UNF
£ 0.1431 - £ 0.1431 Request the lead time here
24.0 mm
7/8-18 in
Yellow
13.5 mm
15.5 mm
26.3 mm
UNF
10263136 £ 0.2097 - £ 0.214 1000 In stock
32.0 mm
1-3/16-12 in
Yellow
16.5 mm
18.5 mm
35.1 mm
UNF
£ 0.105 - £ 0.1071 4000 In stock
22.0 mm
M20 x 1.5
Yellow
13.0 mm
15.0 mm
24.1 mm
Metric
£ 0.1644 - £ 0.1686 Request the lead time here
28.0 mm
M26 x 1.5
Yellow
13.0 mm
15.0 mm
30.7 mm
Metric
£ 0.3217 - £ 0.3288 Request the lead time here
39.0 mm
M36 x 1.5
Yellow
14.0 mm
16.0 mm
42.8 mm
Metric
£ 0.4139 - £ 0.4223 Request the lead time here
48.0 mm
M45 x 2
Yellow
16.0 mm
18.5 mm
52.6 mm
Metric
£ 0.2523 - £ 0.2565 Request the lead time here
36.0 mm
1-5/16-12 in
Yellow
16.5 mm
18.5 mm
39.5 mm
UNF
£ 0.1224 - £ 0.125 Request the lead time here
24.0 mm
M22 x 1.5
Yellow
13.0 mm
15.0 mm
26.3 mm
Metric
£ 0.1828 - £ 0.1856 3318 In stock
30.0 mm
M28 x 1.5
Yellow
13.0 mm
15.0 mm
32.9 mm
Metric
£ 0.3387 - £ 0.3458 Request the lead time here
39.0 mm
M36 x 2
Yellow
16.0 mm
18.0 mm
42.8 mm
Metric
£ 0.5443 - £ 0.5556 Request the lead time here
55.0 mm
M52 x 2
Yellow
16.0 mm
18.5 mm
60.3 mm
Metric
£ 0.1133 - £ 0.1513 Request the lead time here
13.0 mm
7/16 in
Yellow
13.0 mm
15.0 mm
14.3 mm
UNF Threads
10263297 £ 0.781 - £ 0.7966 Request the lead time here
63.0 mm
#2-11 in
Yellow
17.0 mm
19.5 mm
69.1 mm
BSP
10263068 £ 0.0993 - £ 0.0993 Request the lead time here
18.0 mm
5/8-18 in
Yellow
13.5 mm
15.5 mm
19.7 mm
UNF
10263129 £ 0.1927 - £ 0.197 Request the lead time here
30.0 mm
1-1/16-12 in
Yellow
16.5 mm
18.5 mm
32.9 mm
UNF
£ 0.105 - £ 0.1071 2708 In stock
20.0 mm
M18 x 1.5
Yellow
13.0 mm
15.0 mm
21.9 mm
Metric
£ 0.0827 - £ 0.0844 742 In stock
13.0 mm
7/16-24 in
Yellow
12.5 mm
14.5 mm
14.3 mm
UNF
£ 0.231 - £ 0.2352 492 In stock
32.0 mm
M30 x 2
Yellow
15.0 mm
17.0 mm
35.1 mm
Metric
£ 0.4238 - £ 0.4238 2600 In stock
48.0 mm
M45 x 1.5
Yellow
14.0 mm
16.5 mm
52.6 mm
Metric
  • of 3
Threaded Sealing Cap UNF Threads HDPE Yellow

10263112

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
2000 In stock
Attributes
  • SW1
    27.0 mm
  • SW2
    29.6 mm
  • D
    31.0 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263099

Price Range
£ 0.1431 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263136

Price Range
£ 0.214 - £ 0.2097

Stock Levels
1000 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262870

Price Range
£ 0.1071 - £ 0.105

Stock Levels
4000 In stock
Attributes
  • SW1
    22.0 mm
  • SW2
    24.1 mm
  • D
    25.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262917

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • SW1
    28.0 mm
  • SW2
    30.7 mm
  • D
    32.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262955

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    16.0 mm
  • h
    14.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262993

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    18.5 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263143

Price Range
£ 0.2565 - £ 0.2523

Stock Levels
Request the lead time here
Attributes
  • SW1
    36.0 mm
  • SW2
    39.5 mm
  • D
    41.0 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262887

Price Range
£ 0.125 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262924

Price Range
£ 0.1856 - £ 0.1828

Stock Levels
3318 In stock
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262962

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    18.0 mm
  • h
    16.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10263006

Price Range
£ 0.5556 - £ 0.5443

Stock Levels
Request the lead time here
Attributes
  • SW1
    55.0 mm
  • SW2
    60.3 mm
  • D
    62.0 mm
  • H
    18.5 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads 7/16 HDPE Yellow

10434987

Price Range
£ 0.1513 - £ 0.1133

Stock Levels
Request the lead time here
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263297

Price Range
£ 0.7966 - £ 0.781

Stock Levels
Request the lead time here
Attributes
  • SW1
    63.0 mm
  • SW2
    69.1 mm
  • D
    71.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263068

Price Range
£ 0.0993 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263129

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262863

Price Range
£ 0.1071 - £ 0.105

Stock Levels
2708 In stock
Attributes
  • SW1
    20.0 mm
  • SW2
    21.9 mm
  • D
    23.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263037

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
742 In stock
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    14.5 mm
  • h
    12.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262948

Price Range
£ 0.2352 - £ 0.231

Stock Levels
492 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262986

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
2600 In stock
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    16.5 mm
  • h
    14.0 mm