10263297
467084
| Quantity | Unit price |
|---|---|
| 100 - 299 | £ 0.7966 |
| 300 + | £ 0.781 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| SW1 | 2.48 in |
|---|---|
| SW1 | 63.0 mm |
| SW2 | 69.1 mm |
| SW2 | 2.72 in |
| D | 71.0 mm |
| D | 2.795 in |
| H | 0.768 in |
| H | 19.5 mm |
| h | 17.0 mm |
| h | 0.669 in |
| Thread Standard | BSP |
| Thread Size | #2-11 in |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Washer Material | Neoprene Rubber |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue