Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.3472 - £ 0.3614 610 In stock
40.0 mm
1-7/16-12 in
Yellow
16.5 mm
18.5 mm
43.9 mm
UNF
£ 0.0782 - £ 0.0798 2000 In stock
12.0 mm
M10 x 1
Yellow
11.0 mm
13.0 mm
13.2 mm
Metric
10262801 £ 0.0737 - £ 0.0752 21780 In stock
10.0 mm
M8 x 1
Yellow
11.0 mm
13.0 mm
11.0 mm
Metric
£ 0.0904 - £ 0.0922 144189 In stock
16.0 mm
M14 x 1.5
Yellow
13.0 mm
15.0 mm
17.5 mm
Metric
£ 0.3798 - £ 0.3869 Request the lead time here
45.0 mm
1-5/8-12 in
Yellow
16.5 mm
19.0 mm
49.4 mm
UNF
£ 0.5173 - £ 0.5272 Request the lead time here
52.0 mm
1-7/8-12 in
Yellow
16.5 mm
19.0 mm
57.0 mm
UNF
£ 0.0813 - £ 0.083 34360 In stock
14.0 mm
M12 x 1
Yellow
11.0 mm
13.0 mm
15.4 mm
Metric
£ 0.4082 - £ 0.4167 Request the lead time here
48.0 mm
1-3/4-12 in
Yellow
14.5 mm
17.0 mm
52.6 mm
UNF
£ 0.0973 - £ 0.0993 3543 In stock
18.0 mm
M16 x 1.5
Yellow
13.0 mm
15.0 mm
19.7 mm
Metric
10263211 £ 0.0963 - £ 0.0983 18523 In stock
15.0 mm
1/4-19 in
Yellow
13.0 mm
15.0 mm
16.5 mm
BSP
£ 0.0751 - £ 0.0766 4500 In stock
12.0 mm
1/8-28 in
Yellow
11.0 mm
13.0 mm
13.2 mm
BSP
£ 0.1984 - £ 0.2069 14839 In stock
32.0 mm
7/8-14 in
Yellow
15.0 mm
17.0 mm
35.1 mm
BSP
£ 0.5443 - £ 0.5556 Request the lead time here
50.0 mm
1-1/2-11 in
Yellow
17.0 mm
19.5 mm
54.8 mm
BSP
£ 11.023 - £ 23.1484 Request the lead time here
28.0 mm
3/4 in
Red
15.0 mm
17.0 mm
30.7 mm
BSP Threads
£ 0.1115 - £ 0.1138 20500 In stock
19.0 mm
3/8-19 in
Yellow
13.0 mm
15.0 mm
20.8 mm
BSP
10263297 £ 0.781 - £ 0.7966 Request the lead time here
63.0 mm
#2-11 in
Yellow
17.0 mm
19.5 mm
69.1 mm
BSP
£ 0.1359 - £ 0.1386 Request the lead time here
25.0 mm
5/8-14 in
Yellow
15.0 mm
17.0 mm
27.4 mm
BSP
£ 0.5046 - £ 0.5046 Request the lead time here
45.0 mm
1-1/4-11 in
Yellow
17.0 mm
19.0 mm
49.4 mm
BSP
£ 1.0956 - £ 1.1183 Request the lead time here
80.0 mm
2-1/2-11 in
Yellow
17.0 mm
19.5 mm
87.7 mm
BSP
10263235 £ 0.1212 - £ 0.1235 1990 In stock
24.0 mm
1/2-14 in
Yellow
15.0 mm
17.0 mm
26.0 mm
BSP
  • of 3
Threaded Sealing Cap UNF Threads HDPE Yellow

10263167

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
610 In stock
Attributes
  • SW1
    40.0 mm
  • SW2
    43.9 mm
  • D
    45.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262818

Price Range
£ 0.0798 - £ 0.0782

Stock Levels
2000 In stock
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.2 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262801

Price Range
£ 0.0752 - £ 0.0737

Stock Levels
21780 In stock
Attributes
  • SW1
    10.0 mm
  • SW2
    11.0 mm
  • D
    12.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262849

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
144189 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263174

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263198

Price Range
£ 0.5272 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • SW1
    52.0 mm
  • SW2
    57.0 mm
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262825

Price Range
£ 0.083 - £ 0.0813

Stock Levels
34360 In stock
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263181

Price Range
£ 0.4167 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    17.0 mm
  • h
    14.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262856

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
3543 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263211

Price Range
£ 0.0983 - £ 0.0963

Stock Levels
18523 In stock
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263204

Price Range
£ 0.0766 - £ 0.0751

Stock Levels
4500 In stock
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263259

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
14839 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263280

Price Range
£ 0.5556 - £ 0.5443

Stock Levels
Request the lead time here
Attributes
  • SW1
    50.0 mm
  • SW2
    54.8 mm
  • D
    56.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads 3/4 HDPE Red

10404270

Price Range
£ 23.1484 - £ 11.023

Stock Levels
Request the lead time here
Attributes
  • SW1
    28.0 mm
  • SW2
    30.7 mm
  • D
    32.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263228

Price Range
£ 0.1138 - £ 0.1115

Stock Levels
20500 In stock
Attributes
  • SW1
    19.0 mm
  • SW2
    20.8 mm
  • D
    22.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263297

Price Range
£ 0.7966 - £ 0.781

Stock Levels
Request the lead time here
Attributes
  • SW1
    63.0 mm
  • SW2
    69.1 mm
  • D
    71.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263242

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • SW1
    25.0 mm
  • SW2
    27.4 mm
  • D
    29.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263273

Price Range
£ 0.5046 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263310

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
Request the lead time here
Attributes
  • SW1
    80.0 mm
  • SW2
    87.7 mm
  • D
    90.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263235

Price Range
£ 0.1235 - £ 0.1212

Stock Levels
1990 In stock
Attributes
  • SW1
    24.0 mm
  • SW2
    26.0 mm
  • D
    27.0 mm
  • H
    17.0 mm
  • h
    15.0 mm