Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 11.023 - £ 23.1484 | 900 In stock |
1.102 in
28.0 mm
|
3/4 in
|
Red
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP Threads
|
||
| 10263266 | £ 0.309 - £ 0.309 | Request the lead time here |
1.417 in
36.0 mm
|
#1-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.748 in
19.0 mm
|
1.555 in
39.5 mm
|
BSP
|
|
| 10263303 | £ 0.8788 - £ 0.8972 | 252 In stock |
2.756 in
70.0 mm
|
2-1/4-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.024 in
76.8 mm
|
BSP
|
|
| 10263297 | £ 0.781 - £ 0.7966 | Request the lead time here |
2.48 in
63.0 mm
|
#2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
2.72 in
69.1 mm
|
BSP
|
|
| £ 0.5173 - £ 0.5272 | Request the lead time here |
2.047 in
52.0 mm
|
1-7/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
2.244 in
57.0 mm
|
UNF
|
||
| £ 0.0813 - £ 0.083 | 27360 In stock |
0.551 in
14.0 mm
|
M12 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.606 in
15.4 mm
|
Metric
|
||
| £ 0.3798 - £ 0.3869 | Request the lead time here |
1.772 in
45.0 mm
|
1-5/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
UNF
|
||
| 10262801 | £ 0.0737 - £ 0.0752 | 21780 In stock |
0.394 in
10.0 mm
|
M8 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
Metric
|
|
| £ 0.0904 - £ 0.0922 | 64689 In stock |
0.63 in
16.0 mm
|
M14 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
Metric
|
||
| £ 0.4082 - £ 0.4167 | 2440 In stock |
1.89 in
48.0 mm
|
1-3/4-12 in
|
Yellow
|
0.571 in
14.5 mm
|
0.669 in
17.0 mm
|
2.071 in
52.6 mm
|
UNF
|
||
| £ 0.3472 - £ 0.3614 | 610 In stock |
1.575 in
40.0 mm
|
1-7/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.728 in
43.9 mm
|
UNF
|
||
| £ 0.12 - £ 0.1224 | 1500 In stock |
0.906 in
23.0 mm
|
13/16-16 in
|
Yellow
|
0.571 in
14.5 mm
|
0.65 in
16.5 mm
|
0.992 in
25.2 mm
|
UNF
|
||
| £ 0.0782 - £ 0.0798 | 2000 In stock |
0.472 in
12.0 mm
|
M10 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
Metric
|
||
| £ 0.0973 - £ 0.0993 | 2000 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.776 in
19.7 mm
|
Metric
|
||
| £ 0.0827 - £ 0.0844 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.606 in
15.4 mm
|
Metric
|
||
| £ 0.0827 - £ 0.0844 | 742 In stock |
0.512 in
13.0 mm
|
7/16-24 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.563 in
14.3 mm
|
UNF
|
||
| 10263068 | £ 0.0993 - £ 0.0993 | Request the lead time here |
0.709 in
18.0 mm
|
5/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.776 in
19.7 mm
|
UNF
|
|
| 10263129 | £ 0.1927 - £ 0.197 | Request the lead time here |
1.181 in
30.0 mm
|
1-1/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.295 in
32.9 mm
|
UNF
|
|
| £ 0.105 - £ 0.1071 | Request the lead time here |
0.787 in
20.0 mm
|
M18 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.862 in
21.9 mm
|
Metric
|
||
| £ 0.231 - £ 0.2352 | Request the lead time here |
1.26 in
32.0 mm
|
M30 x 2
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm