Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10263297 | £ 0.781 - £ 0.7966 | Request the lead time here |
2.48 in
63.0 mm
|
#2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
2.72 in
69.1 mm
|
BSP
|
|
| £ 0.1115 - £ 0.1138 | 19500 In stock |
0.748 in
19.0 mm
|
3/8-19 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.819 in
20.8 mm
|
BSP
|
||
| £ 0.5443 - £ 0.5556 | Request the lead time here |
1.969 in
50.0 mm
|
1-1/2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
2.157 in
54.8 mm
|
BSP
|
||
| £ 0.5046 - £ 0.5046 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/4-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
BSP
|
||
| £ 1.0956 - £ 1.1183 | 792 In stock |
3.15 in
80.0 mm
|
2-1/2-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.453 in
87.7 mm
|
BSP
|
||
| 10263211 | £ 0.0963 - £ 0.0983 | 18023 In stock |
0.591 in
15.0 mm
|
1/4-19 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
BSP
|
|
| £ 0.0751 - £ 0.0766 | 1500 In stock |
0.472 in
12.0 mm
|
1/8-28 in
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
BSP
|
||
| £ 0.1359 - £ 0.1386 | Request the lead time here |
0.984 in
25.0 mm
|
5/8-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.079 in
27.4 mm
|
BSP
|
||
| £ 11.023 - £ 23.1484 | 900 In stock |
1.102 in
28.0 mm
|
3/4 in
|
Red
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP Threads
|
||
| £ 0.1984 - £ 0.2069 | 14839 In stock |
1.26 in
32.0 mm
|
7/8-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
BSP
|
||
| 10263235 | £ 0.1212 - £ 0.1235 | Request the lead time here |
0.945 in
24.0 mm
|
1/2-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.024 in
26.0 mm
|
BSP
|
|
| 10263266 | £ 0.309 - £ 0.309 | Request the lead time here |
1.417 in
36.0 mm
|
#1-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.748 in
19.0 mm
|
1.555 in
39.5 mm
|
BSP
|
|
| 10263303 | £ 0.8788 - £ 0.8972 | 252 In stock |
2.756 in
70.0 mm
|
2-1/4-11 in
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.024 in
76.8 mm
|
BSP
|
|
| 10262801 | £ 0.0737 - £ 0.0752 | 21780 In stock |
0.394 in
10.0 mm
|
M8 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
Metric
|
|
| £ 0.0904 - £ 0.0922 | 143189 In stock |
0.63 in
16.0 mm
|
M14 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
Metric
|
||
| £ 0.0973 - £ 0.0993 | 3043 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.776 in
19.7 mm
|
Metric
|
||
| £ 0.3798 - £ 0.3869 | Request the lead time here |
1.772 in
45.0 mm
|
1-5/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
UNF
|
||
| £ 0.5173 - £ 0.5272 | Request the lead time here |
2.047 in
52.0 mm
|
1-7/8-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
2.244 in
57.0 mm
|
UNF
|
||
| £ 0.3472 - £ 0.3614 | 610 In stock |
1.575 in
40.0 mm
|
1-7/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.728 in
43.9 mm
|
UNF
|
||
| £ 0.0813 - £ 0.083 | 30360 In stock |
0.551 in
14.0 mm
|
M12 x 1
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.606 in
15.4 mm