Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6 Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.0931 - £ 0.2232 Request the lead time here
18.5 mm
M12 x 1;0
Red
16.7 mm
10.7 mm
Metric
2
10098 £ 0.0646 - £ 0.1453 Request the lead time here
21.0 mm
3/8 in - 19 BSP
Red
12.3 mm
6.3 mm
BSP
10496 £ 0.4266 - £ 1.3315 320 In stock
73.7 mm
2 in - 11 BSP/GAS
Red
28.2 mm
10.7 mm
2
£ 0.1445 - £ 0.4996 Request the lead time here
38.0 mm
7/8 in - 14 BSP/GAS
Red
31.6 mm
13.5 mm
2
11242 £ 0.3742 - £ 1.0497 2520 In stock
55.2 mm
1 1/2 in - 11 BSP/GAS
Red
27.7 mm
10.8 mm
2
£ 0.0948 - £ 0.2131 Request the lead time here
27.0 mm
1/2 in - 14 BSP
Red
12.8 mm
6.8 mm
BSP
10511 £ 0.108 - £ 0.3029 10000 In stock
31.3 mm
5/8 in - 14 BSP/GAS
Red
32.3 mm
13.9 mm
2
10651 £ 0.0581 - £ 0.1637 3500 In stock
16.4 mm
1/8 in - 18 BSP/GAS
Red
14.7 mm
4.2 mm
2
£ 1.3805 - £ 3.2689 Request the lead time here
41.0 mm
G 1
Natural
21.0 mm
11.0 mm
BSP
3
£ 0.106 - £ 0.3641 1750 In stock
28.0 mm
5/8 in - 14 BSP
Red
15.6 mm
9.6 mm
BSP
10731 £ 0.1182 - £ 0.3269 Request the lead time here
32.3 mm
3/4 in - 14 BSP/GAS
Red
28.0 mm
11.0 mm
2
10590 £ 0.0965 - £ 0.271 5100 In stock
28.0 mm
1/2 in - 14 BSP/GAS
Red
17.0 mm
10.7 mm
2
10996 £ 0.0661 - £ 0.1833 Request the lead time here
22.2 mm
3/8 in - 19 BSP/GAS
Red
12.0 mm
5.5 mm
2
12019 £ 0.1155 - £ 0.3083 Request the lead time here
22.0 mm
M16 x 1;5
Red
17.2 mm
13.5 mm
Metric
2
£ 0.1956 - £ 0.5368 14200 In stock
39.0 mm
1 5/16 in - 12 UNF/JIC
Red
27.3 mm
16.0 mm
UNF
2
£ 0.0651 - £ 0.1828 Request the lead time here
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
10696 £ 0.0735 - £ 0.2038 41000 In stock
18.5 mm
1/2 in - 20 UNF/JIC
Red
15.3 mm
10.5 mm
UNF
2
10575 £ 0.1006 - £ 0.2817 Request the lead time here
27.0 mm
3/4 in - 16 UNF/JIC
Red
32.5 mm
13.8 mm
UNF
2
£ 0.0559 - £ 0.1549 4500 In stock
14.8 mm
5/16 in - 24 UNF/JIC
Red
19.7 mm
7.4 mm
UNF
2
£ 0.0766 - £ 0.1645 1500 In stock
13.7 mm
3/8 in - 24 UNF/JIC
Red
23.5 mm
9.5 mm
UNF
2
  • of 4
Threaded Plug M12 x 1;0 18.5 mm 10.7 mm LDPE Red

12013

Price Range
£ 0.2232 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • L
    10.7 mm
  • Thread Size
    M12 x 1;0
  • Thread Standard
    Metric
Threaded Plug 3/8 in - 19 BSP 21.0 mm 6.3 mm LDPE Red

10098

Price Range
£ 0.1453 - £ 0.0646

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • H
    12.3 mm
  • L
    6.3 mm
  • Thread Size
    3/8 in - 19 BSP
  • Thread Standard
    BSP
Threaded Plug 2 in - 11 BSP/GAS 73.7 mm 10.7 mm LDPE Red

10496

Price Range
£ 1.3315 - £ 0.4266

Stock Levels
320 In stock
Attributes
  • D
    73.7 mm
  • H
    28.2 mm
  • L
    10.7 mm
  • Thread Size
    2 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 7/8 in - 14 BSP/GAS 38.0 mm 13.5 mm LDPE Red

11429

Price Range
£ 0.4996 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    7/8 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 1 1/2 in - 11 BSP/GAS 55.2 mm 10.8 mm LDPE Red

11242

Price Range
£ 1.0497 - £ 0.3742

Stock Levels
2520 In stock
Attributes
  • D
    55.2 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1 1/2 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/2 in - 14 BSP 27.0 mm 6.8 mm LDPE Red

10099

Price Range
£ 0.2131 - £ 0.0948

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    12.8 mm
  • L
    6.8 mm
  • Thread Size
    1/2 in - 14 BSP
  • Thread Standard
    BSP
Threaded Plug 5/8 in - 14 BSP/GAS 31.3 mm 13.9 mm LDPE Red

10511

Price Range
£ 0.3029 - £ 0.108

Stock Levels
10000 In stock
Attributes
  • D
    31.3 mm
  • H
    32.3 mm
  • L
    13.9 mm
  • Thread Size
    5/8 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 1/8 in - 18 BSP/GAS 16.4 mm 4.2 mm LDPE Red

10651

Price Range
£ 0.1637 - £ 0.0581

Stock Levels
3500 In stock
Attributes
  • D
    16.4 mm
  • H
    14.7 mm
  • L
    4.2 mm
  • Thread Size
    1/8 in - 18 BSP/GAS
  • Type
    2
Threaded Plug G 1 41.0 mm 11.0 mm Nylon 6 Natural

075100000001

Price Range
£ 3.2689 - £ 1.3805

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    21.0 mm
  • L
    11.0 mm
  • Thread Size
    G 1
  • Thread Standard
    BSP
Threaded Plug 5/8 in - 14 BSP 28.0 mm 9.6 mm LDPE Red

10548

Price Range
£ 0.3641 - £ 0.106

Stock Levels
1750 In stock
Attributes
  • D
    28.0 mm
  • H
    15.6 mm
  • L
    9.6 mm
  • Thread Size
    5/8 in - 14 BSP
  • Thread Standard
    BSP
Threaded Plug 3/4 in - 14 BSP/GAS 32.3 mm 11.0 mm LDPE Red

10731

Price Range
£ 0.3269 - £ 0.1182

Stock Levels
Request the lead time here
Attributes
  • D
    32.3 mm
  • H
    28.0 mm
  • L
    11.0 mm
  • Thread Size
    3/4 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 1/2 in - 14 BSP/GAS 28.0 mm 10.7 mm LDPE Red

10590

Price Range
£ 0.271 - £ 0.0965

Stock Levels
5100 In stock
Attributes
  • D
    28.0 mm
  • H
    17.0 mm
  • L
    10.7 mm
  • Thread Size
    1/2 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 3/8 in - 19 BSP/GAS 22.2 mm 5.5 mm LDPE Red

10996

Price Range
£ 0.1833 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8 in - 19 BSP/GAS
  • Type
    2
Threaded Plug M16 x 1;5 22.0 mm 13.5 mm LDPE Red

12019

Price Range
£ 0.3083 - £ 0.1155

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • L
    13.5 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
Threaded Plug 1 5/16 in - 12 UNF/JIC 39.0 mm 16.0 mm LDPE Red

10671

Price Range
£ 0.5368 - £ 0.1956

Stock Levels
14200 In stock
Attributes
  • D
    39.0 mm
  • H
    27.3 mm
  • L
    16.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 20 UNF/JIC 17.4 mm 11.0 mm LDPE Red

10763

Price Range
£ 0.1828 - £ 0.0651

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1/2 in - 20 UNF/JIC 18.5 mm 10.5 mm LDPE Red

10696

Price Range
£ 0.2038 - £ 0.0735

Stock Levels
41000 In stock
Attributes
  • D
    18.5 mm
  • H
    15.3 mm
  • L
    10.5 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/4 in - 16 UNF/JIC 27.0 mm 13.8 mm LDPE Red

10575

Price Range
£ 0.2817 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    32.5 mm
  • L
    13.8 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 24 UNF/JIC 14.8 mm 7.4 mm LDPE Red

10709

Price Range
£ 0.1549 - £ 0.0559

Stock Levels
4500 In stock
Attributes
  • D
    14.8 mm
  • H
    19.7 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/8 in - 24 UNF/JIC 13.7 mm 9.5 mm LDPE Red

10692

Price Range
£ 0.1645 - £ 0.0766

Stock Levels
1500 In stock
Attributes
  • D
    13.7 mm
  • H
    23.5 mm
  • L
    9.5 mm
  • Thread Size
    3/8 in - 24 UNF/JIC
  • Thread Standard
    UNF