Menu Search

Threaded Protection Plugs PCR

In stock

Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

Conceals the initial thread of standard female threads. They are suitable for various applications including those in the hydraulic and general engineering industries. They cover a wide range of thread sizes that meet Metric, Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size D H h Thread Standard View
£ 0.0656 - £ 0.102 Request the lead time here
3/8" x 19
22.9 mm
12.0 mm
5.5 mm
GAS
£ 0.0499 - £ 0.0776 Request the lead time here
7/16" x 20
15.4 mm
UNF
£ 0.225 - £ 0.35 Request the lead time here
1,1/2" x 11
55.2 mm
16.9 mm
10.8 mm
GAS
£ 0.219 - £ 0.3408 Request the lead time here
1,1/4" x 11
49.9 mm
20.9 mm
15.0 mm
GAS
£ 0.0786 - £ 0.1223 Request the lead time here
13/16" x 16
18.1 mm
UNF
£ 0.1084 - £ 0.1686 Request the lead time here
1.1/16" x 12
18.4 mm
UNF
£ 0.0644 - £ 0.1002 Request the lead time here
M20 x 2
18.2 mm
Metric
£ 0.0451 - £ 0.0702 Request the lead time here
1/8" x 28
10.5 mm
GAS
£ 0.0668 - £ 0.1039 Request the lead time here
M10 x 1
14.6 mm
Metric
£ 0.0722 - £ 0.1123 Request the lead time here
M14 x 1.5
17.2 mm
Metric
£ 0.0609 - £ 0.0948 Request the lead time here
1/4 in - 19 BSP
18.8 mm
12.8 mm
6.5 mm
GAS
£ 0.0613 - £ 0.0954 Request the lead time here
M18 x 2.5
18.3 mm
Metric
£ 0.0834 - £ 0.1297 Request the lead time here
1/2 in - 14 BSP
28.0 mm
17.3 mm
10.3 mm
GAS
£ 0.1179 - £ 0.1835 1500 In stock
1" x 11
39.8 mm
16.9 mm
10.8 mm
GAS
£ 0.1078 - £ 0.1677 Request the lead time here
M26 x 1.5
18.7 mm
Metric
£ 0.1179 - £ 0.1835 Request the lead time here
1.5/16" x 12
16.3 mm
UNF
£ 0.1078 - £ 0.1677 Request the lead time here
3/4" x 14
32.3 mm
17.0 mm
11.0 mm
GAS
£ 0.3545 - £ 0.5514 Request the lead time here
2" x 11
17.5 mm
GAS
£ 0.1033 - £ 0.1607 Request the lead time here
M20 x 1.5
26.3 mm
18.2 mm
14.0 mm
Metric
£ 0.0729 - £ 0.1134 Request the lead time here
9/16" x 18
22.6 mm
15.4 mm
10.7 mm
UNF
  • of 2
Threaded Plug 3/8" x 19 GAS LDPE - PCR Green

20750954

Price Range
£ 0.102 - £ 0.0656

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    22.9 mm
  • h
    5.5 mm
  • Thread Size
    3/8" x 19
  • Thread Standard
    GAS
Threaded Plug 7/16" x 20 UNF LDPE - PCR Green

20751128

Price Range
£ 0.0776 - £ 0.0499

Stock Levels
Request the lead time here
Attributes
  • H
    15.4 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1,1/2" x 11 GAS LDPE - PCR Green

20751005

Price Range
£ 0.35 - £ 0.225

Stock Levels
Request the lead time here
Attributes
  • H
    16.9 mm
  • D
    55.2 mm
  • h
    10.8 mm
  • Thread Size
    1,1/2" x 11
  • Thread Standard
    GAS
Threaded Plug 1,1/4" x 11 GAS LDPE - PCR Green

20750992

Price Range
£ 0.3408 - £ 0.219

Stock Levels
Request the lead time here
Attributes
  • H
    20.9 mm
  • D
    49.9 mm
  • h
    15.0 mm
  • Thread Size
    1,1/4" x 11
  • Thread Standard
    GAS
Threaded Plug 13/16" x 16 UNF LDPE - PCR Green

20751159

Price Range
£ 0.1223 - £ 0.0786

Stock Levels
Request the lead time here
Attributes
  • H
    18.1 mm
  • Thread Size
    13/16" x 16
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1.1/16" x 12 UNF LDPE - PCR Green

20751166

Price Range
£ 0.1686 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • H
    18.4 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 2 LDPE - PCR Green

20751098

Price Range
£ 0.1002 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • Thread Size
    M20 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/8" x 28 GAS LDPE - PCR Green

20750930

Price Range
£ 0.0702 - £ 0.0451

Stock Levels
Request the lead time here
Attributes
  • H
    10.5 mm
  • Thread Size
    1/8" x 28
  • Thread Standard
    GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M10 x 1 LDPE - PCR Green

20751029

Price Range
£ 0.1039 - £ 0.0668

Stock Levels
Request the lead time here
Attributes
  • H
    14.6 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M14 x 1.5 LDPE - PCR Green

20751043

Price Range
£ 0.1123 - £ 0.0722

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/4" x 19 GAS LDPE - PCR Green

20750947

Price Range
£ 0.0948 - £ 0.0609

Stock Levels
Request the lead time here
Attributes
  • H
    12.8 mm
  • D
    18.8 mm
  • h
    6.5 mm
  • Thread Size
    1/4 in - 19 BSP
  • Thread Standard
    GAS
Threaded Plug M18 x 2.5 LDPE - PCR Green

20751074

Price Range
£ 0.0954 - £ 0.0613

Stock Levels
Request the lead time here
Attributes
  • H
    18.3 mm
  • Thread Size
    M18 x 2.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1/2" x 14 GAS LDPE - PCR Green

20750961

Price Range
£ 0.1297 - £ 0.0834

Stock Levels
Request the lead time here
Attributes
  • H
    17.3 mm
  • D
    28.0 mm
  • h
    10.3 mm
  • Thread Size
    1/2 in - 14 BSP
  • Thread Standard
    GAS
Threaded Plug 1" x 11 GAS LDPE - PCR Green

20750985

Price Range
£ 0.1835 - £ 0.1179

Stock Levels
1500 In stock
Attributes
  • H
    16.9 mm
  • D
    39.8 mm
  • h
    10.8 mm
  • Thread Size
    1" x 11
  • Thread Standard
    GAS
Threaded Plug M26 x 1.5 LDPE - PCR Green

20751111

Price Range
£ 0.1677 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • H
    18.7 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 1.5/16" x 12 UNF LDPE - PCR Green

20751173

Price Range
£ 0.1835 - £ 0.1179

Stock Levels
Request the lead time here
Attributes
  • H
    16.3 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug 3/4" x 14 GAS LDPE - PCR Green

20750978

Price Range
£ 0.1677 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • H
    17.0 mm
  • D
    32.3 mm
  • h
    11.0 mm
  • Thread Size
    3/4" x 14
  • Thread Standard
    GAS
Threaded Plug 2" x 11 GAS LDPE - PCR Green

20751012

Price Range
£ 0.5514 - £ 0.3545

Stock Levels
Request the lead time here
Attributes
  • H
    17.5 mm
  • Thread Size
    2" x 11
  • Thread Standard
    GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Plug M20 x 1.5 LDPE - PCR Green

20751081

Price Range
£ 0.1607 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • H
    18.2 mm
  • D
    26.3 mm
  • h
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
Threaded Plug 9/16" x 18 UNF LDPE - PCR Green

20751142

Price Range
£ 0.1134 - £ 0.0729

Stock Levels
Request the lead time here
Attributes
  • H
    15.4 mm
  • D
    22.6 mm
  • h
    10.7 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF