Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1039 |
5000 - 24999 | £ 0.0742 |
25000 + | £ 0.0668 |
H | 14.6 mm |
---|---|
H | 0.575 in |
D | 15.3 mm |
D | 0.602 in |
h | 10.4 mm |
h | 0.409 in |
Thread Size | M10 x 1 |
Thread Standard | Metric |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue