Menu Search

Threaded Protection Plugs - NPT Threads

In stock

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • It may be installed by hand or with a 12-point socket head, screwdriver or wrench.
  • It can tolerate temperatures ranging from -40F to 230F | -40C to 110C.
  • This threaded plug is suggested for usage where strength and abrasion resistance are required.
Material: HDPE, PEEK Colour: Red, Brown Series Code: SR5759, SRK0083

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour Material H L Type View
£ 0.106 - £ 0.1484 5100 In stock
33.0 mm
3/4 in NPT
Red
HDPE
12.7 mm
6.4 mm
£ 0.0616 - £ 0.1435 650 In stock
22.9 mm
3/8 in NPT
Red
HDPE
12.7 mm
5.7 mm
£ 0.0825 - £ 0.0825 30000 In stock
18.4 mm
1/4 in NPT
Red
HDPE
12.7 mm
5.7 mm
£ 0.1682 - £ 0.1869 3660 In stock
39.8 mm
1 in NPT
Red
HDPE
12.7 mm
6.4 mm
£ 0.0895 - £ 0.2104 Request the lead time here
28.5 mm
1/2 in NPT
Red
HDPE
12.7 mm
6.4 mm
Threaded Plug NPT Threads HDPE Red

10163887

Price Range
£ 0.1484 - £ 0.106

Stock Levels
5100 In stock
Attributes
  • D
    33.0 mm
  • H
    12.7 mm
  • L
    6.4 mm
  • Thread Size
    3/4 in NPT
  • Thread Standard
    NPT
Threaded Plug NPT Threads HDPE Red

10316481

Price Range
£ 0.1435 - £ 0.0616

Stock Levels
650 In stock
Attributes
  • D
    22.9 mm
  • H
    12.7 mm
  • L
    5.7 mm
  • Thread Size
    3/8 in NPT
  • Thread Standard
    NPT
Threaded Plug NPT Threads HDPE Red

10316467

Price Range
£ 0.0825 - £ 0.0825

Stock Levels
30000 In stock
Attributes
  • D
    18.4 mm
  • H
    12.7 mm
  • L
    5.7 mm
  • Thread Size
    1/4 in NPT
  • Thread Standard
    NPT
Threaded Plug NPT Threads HDPE Red

10316474

Price Range
£ 0.1869 - £ 0.1682

Stock Levels
3660 In stock
Attributes
  • D
    39.8 mm
  • H
    12.7 mm
  • L
    6.4 mm
  • Thread Size
    1 in NPT
  • Thread Standard
    NPT
Threaded Plug NPT Threads HDPE Red

10316450

Price Range
£ 0.2104 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • H
    12.7 mm
  • L
    6.4 mm
  • Thread Size
    1/2 in NPT
  • Thread Standard
    NPT