Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2282 - £ 0.2282 | 6189 In stock |
1.339 in
34.0 mm
|
M30 x 2
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1057 - £ 0.1057 | 55500 In stock |
0.63 in
16.0 mm
|
M14 x 1.5
|
Red
|
0.362 in
9.2 mm
|
LDPE - PIR
|
0.811 in
20.6 mm
|
Metric
|
||
| £ 0.1007 - £ 0.1007 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.1386 - £ 0.1386 | Request the lead time here |
0.862 in
21.9 mm
|
M20 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.197 - £ 0.197 | 8116 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.2608 - £ 0.2608 | 11028 In stock |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1158 - £ 0.1158 | 14000 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| 10083529 | £ 0.1265 - £ 0.1265 | Request the lead time here |
0.776 in
19.7 mm
|
M18 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
|
| £ 0.1856 - £ 0.1856 | 1405 In stock |
1.071 in
27.2 mm
|
M25 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1158 - £ 0.1158 | 25626 In stock |
0.705 in
17.9 mm
|
M16 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.1814 - £ 0.1814 | 15455 In stock |
1.031 in
26.2 mm
|
M24 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.1057 - £ 0.1057 | Request the lead time here |
0.626 in
15.9 mm
|
M14 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.1587 - £ 0.1587 | Request the lead time here |
0.957 in
24.3 mm
|
M22 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
Metric
|
||
| £ 0.4053 - £ 0.4053 | Request the lead time here |
2.154 in
54.7 mm
|
M52 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.214 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M28 x 1.5
|
Red
|
0.488 in
12.4 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.3175 - £ 0.3175 | 12 In stock |
1.752 in
44.5 mm
|
M42 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.1078 - £ 0.1078 | 998 In stock |
1 in
25.4 mm
|
5/8-14 in
|
Red
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.618 in
15.7 mm
|
BSP
|
||
| 10069615 | £ 0.1197 - £ 0.1197 | 95000 In stock |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| £ 0.4181 - £ 0.4181 | 3381 In stock |
2.437 in
61.9 mm
|
#2-11 in
|
Red
|
0.591 in
15.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
BSP
|
||
| 10125908 | £ 0.5598 - £ 0.5598 | 24 In stock |
2.815 in
71.5 mm
|
2-1/4 in
|
Red
|
0.906 in
23.0 mm
|
LDPE - PIR
|
0.984 in
25.0 mm
|
BSP