Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
1 result
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
Request the lead time here
M10 x 1.0
Red
6.0 mm
LDPE
10.0 mm
Threaded Protection Cap M10 x 1.0 12.0 mm LDPE Red

10546376


Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • h
    6.0 mm
  • Thread Size
    M10 x 1.0
  • Colour
    Red
  • Full Material
    Low Density Polyethylene