Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size SW Colour L Thread Standard Type View
£ 0.0944 - £ 0.1026 12053 In stock
16.0 mm
7/16 in - 20 UNF
10.0 mm
Yellow
12.5 mm
UNF
£ 0.1366 - £ 0.1366 Request the lead time here
27.0 mm
3/4 in - 16 UNF
13.0 mm
Yellow
13.5 mm
UNF
£ 0.2253 - £ 0.2409 944 In stock
38.0 mm
1 3/16 in - 12 UNF
22.0 mm
Yellow
14.0 mm
UNF
10286975 £ 0.0928 - £ 0.1009 13580 In stock
19.0 mm
1/2 in - 20 UNF
10.0 mm
Yellow
12.5 mm
UNF
£ 0.1336 - £ 0.146 2742 In stock
28.0 mm
7/8 in - 14 UNF
15.0 mm
Yellow
13.5 mm
UNF
£ 0.265 - £ 0.282 Request the lead time here
42.0 mm
1 5/16 in - 12 UNF
24.0 mm
Yellow
14.0 mm
UNF
£ 0.1193 - £ 0.127 9144 In stock
22.0 mm
5/8 in - 18 UNF
13.0 mm
Yellow
12.5 mm
UNF
£ 0.1856 - £ 0.2012 27 In stock
35.0 mm
1 1/16 in - 12 UNF
19.0 mm
Yellow
14.0 mm
UNF
10286982 £ 0.1077 - £ 0.1077 489 In stock
21.0 mm
9/16 in - 18 UNF
10.0 mm
Yellow
12.5 mm
UNF
£ 0.1771 - £ 0.1771 1023 In stock
31.0 mm
1 in - 14 UNF
17.0 mm
Yellow
13.5 mm
UNF
£ 0.3557 - £ 0.3855 2612 In stock
50.0 mm
1 5/8 in - 12 UNF
24.0 mm
Yellow
14.0 mm
UNF
£ 0.0755 - £ 0.0822 15606 In stock
14.0 mm
3/8 in - 24 UNF
7.0 mm
Yellow
10.0 mm
UNF
£ 0.4209 - £ 0.4578 2304 In stock
55.0 mm
1 7/8 in - 12 UNF
30.0 mm
Yellow
14.0 mm
UNF
£ 0.1559 - £ 0.3454 5100 In stock
29.5 mm
5/8 in - 14 BSP
17.0 mm
Yellow
13.5 mm
£ 0.5003 - £ 0.5003 22398 In stock
50.0 mm
1 1/4 in - 11 BSP
24.0 mm
Yellow
15.0 mm
10287071 £ 0.3798 - £ 0.3798 60966 In stock
40.0 mm
1 in - 11 BSP
24.0 mm
Yellow
15.0 mm
£ 0.8802 - £ 0.8802 8006 In stock
68.0 mm
2 in - 11 BSP
36.0 mm
Yellow
15.0 mm
10287095 £ 0.625 - £ 0.625 5020 In stock
56.0 mm
1 1/2 in - 11 BSP
30.0 mm
Yellow
15.0 mm
£ 0.1394 - £ 0.1394 67500 In stock
27.0 mm
1/2 in - 14 BSP
15.0 mm
Yellow
13.5 mm
£ 0.4238 - £ 0.4238 6878 In stock
38.0 mm
M30 x 2;0
22.0 mm
Yellow
15.0 mm
Metric
  • of 4
Threaded O-Ring Plug UNF Threads 7/16 in - 20 UNF 16.0 mm HDPE Yellow

10286968

Price Range
£ 0.1026 - £ 0.0944

Stock Levels
12053 In stock
Attributes
  • D
    16.0 mm
  • H
    19.7 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    7/16 in - 20 UNF
Threaded O-Ring Plug UNF Threads 3/4 in - 16 UNF 27.0 mm HDPE Yellow

10286999

Price Range
£ 0.1366 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    13.0 mm
  • Thread Size
    3/4 in - 16 UNF
Threaded O-Ring Plug UNF Threads 1 3/16 in - 12 UNF 38.0 mm HDPE Yellow

10287019

Price Range
£ 0.2409 - £ 0.2253

Stock Levels
944 In stock
Attributes
  • D
    38.0 mm
  • H
    22.6 mm
  • L
    14.0 mm
  • SW
    22.0 mm
  • Thread Size
    1 3/16 in - 12 UNF
Threaded O-Ring Plug UNF Threads 1/2 in - 20 UNF 19.0 mm HDPE Yellow

10286975

Price Range
£ 0.1009 - £ 0.0928

Stock Levels
13580 In stock
Attributes
  • D
    19.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    1/2 in - 20 UNF
Threaded Plug UNF Threads 7/8 in - 14 UNF 28.0 mm HDPE Yellow

10287002

Price Range
£ 0.146 - £ 0.1336

Stock Levels
2742 In stock
Attributes
  • D
    28.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    7/8 in - 14 UNF
Threaded O-Ring Plug UNF Threads 1 5/16 in - 12 UNF 42.0 mm HDPE Yellow

10285855

Price Range
£ 0.282 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 5/16 in - 12 UNF
Threaded O-Ring Plug UNF Threads 5/8 in - 18 UNF 22.0 mm HDPE Yellow

10285824

Price Range
£ 0.127 - £ 0.1193

Stock Levels
9144 In stock
Attributes
  • D
    22.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    13.0 mm
  • Thread Size
    5/8 in - 18 UNF
Threaded O-Ring Plug UNF Threads 1 1/16 in - 12 UNF 35.0 mm HDPE Yellow

10285848

Price Range
£ 0.2012 - £ 0.1856

Stock Levels
27 In stock
Attributes
  • D
    35.0 mm
  • H
    22.6 mm
  • L
    14.0 mm
  • SW
    19.0 mm
  • Thread Size
    1 1/16 in - 12 UNF
Threaded O-Ring Plug UNF Threads 9/16 in - 18 UNF 21.0 mm HDPE Yellow

10286982

Price Range
£ 0.1077 - £ 0.1077

Stock Levels
489 In stock
Attributes
  • D
    21.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    9/16 in - 18 UNF
Threaded O-Ring Plug UNF Threads 1 in - 14 UNF 31.0 mm HDPE Yellow

10285831

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
1023 In stock
Attributes
  • D
    31.0 mm
  • H
    22.1 mm
  • L
    13.5 mm
  • SW
    17.0 mm
  • Thread Size
    1 in - 14 UNF
Threaded O-Ring Plug UNF Threads 1 5/8 in - 12 UNF 50.0 mm HDPE Yellow

10287026

Price Range
£ 0.3855 - £ 0.3557

Stock Levels
2612 In stock
Attributes
  • D
    50.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 5/8 in - 12 UNF
Threaded O-Ring Plug UNF Threads 3/8 in - 24 UNF 14.0 mm HDPE Yellow

10286951

Price Range
£ 0.0822 - £ 0.0755

Stock Levels
15606 In stock
Attributes
  • D
    14.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    3/8 in - 24 UNF
Threaded O-Ring Plug UNF Threads 1 7/8 in - 12 UNF 55.0 mm HDPE Yellow

10287033

Price Range
£ 0.4578 - £ 0.4209

Stock Levels
2304 In stock
Attributes
  • D
    55.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    30.0 mm
  • Thread Size
    1 7/8 in - 12 UNF
Threaded Plug BSP;GAS 5/8 in - 14 BSP 29.5 mm HDPE Yellow

10285879

Price Range
£ 0.3454 - £ 0.1559

Stock Levels
5100 In stock
Attributes
  • D
    29.5 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    17.0 mm
  • Thread Size
    5/8 in - 14 BSP
Threaded Plug BSP;GAS 1 1/4 in - 11 BSP 50.0 mm HDPE Yellow

10287088

Price Range
£ 0.5003 - £ 0.5003

Stock Levels
22398 In stock
Attributes
  • D
    50.0 mm
  • H
    23.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 1/4 in - 11 BSP
Threaded Plug BSP;GAS 1 in - 11 BSP 40.0 mm HDPE Yellow

10287071

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
60966 In stock
Attributes
  • D
    40.0 mm
  • H
    23.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    1 in - 11 BSP
Threaded Plug BSP;GAS 2 in - 11 BSP 68.0 mm HDPE Yellow

10287118

Price Range
£ 0.8802 - £ 0.8802

Stock Levels
8006 In stock
Attributes
  • D
    68.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    36.0 mm
  • Thread Size
    2 in - 11 BSP
Threaded Plug BSP;GAS 1 1/2 in - 11 BSP 56.0 mm HDPE Yellow

10287095

Price Range
£ 0.625 - £ 0.625

Stock Levels
5020 In stock
Attributes
  • D
    56.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    1 1/2 in - 11 BSP
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

10285862

Price Range
£ 0.1394 - £ 0.1394

Stock Levels
67500 In stock
Attributes
  • D
    27.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    1/2 in - 14 BSP
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

10285787

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
6878 In stock
Attributes
  • D
    38.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    22.0 mm
  • Thread Size
    M30 x 2;0